TXS02326A

ACTIVE

Dual-Supply 2:1 SIM Card Multiplexer/Translator with Automatic Detect and slot dedicated dual LDO

Product details

Technology family TXS Applications SIM Card Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXS Applications SIM Card Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Level Translator
    • VDDIO Range of 1.7-V to 3.3-V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • 2.3-V to 5.5-V Input Voltage Range
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through I2C Interface
    With Baseband Processor
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-B)
    • 6000-V Human-Body Model (A114-B) on VSIM1, SIM1CLK,
      SIM1I/O, SIM1RST, VSIM2, SIM2CLK, SIM2I/O, SIM2RST
    • 1000-V Charged-Device Model (C101)
  • Package
    • 24-Pin QFN (4 mm × 4 mm)

  • Level Translator
    • VDDIO Range of 1.7-V to 3.3-V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • 2.3-V to 5.5-V Input Voltage Range
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through I2C Interface
    With Baseband Processor
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-B)
    • 6000-V Human-Body Model (A114-B) on VSIM1, SIM1CLK,
      SIM1I/O, SIM1RST, VSIM2, SIM2CLK, SIM2I/O, SIM2RST
    • 1000-V Charged-Device Model (C101)
  • Package
    • 24-Pin QFN (4 mm × 4 mm)

The TXS02326A is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wireless baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to support two SIMs/UICCs.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95-V) and Class-C (1.8-V) interfaces; two low-dropout (LDO) voltage regulators with output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces; an integrated "fast-mode" 400 kb/s "slave" I2C control register interface, for configuration purposes; and a 32-kHz clock input, for internal timing generation. The TXS02326A also includes a shutdown input and a comparator input that detects battery pack removal to safely power-down the two SIM cards. The shutdown input and comparator input are equipped with two programmable debounce counter (i.e. BSI input and SDN input) circuits realized by an 8 bit counter.

The voltage-level translator has two supply voltage pins. VDDIO sets the reference for the baseband interface and can be operated from 1.7-V to 3.3-V. VSIM1 and VSIM2 are programmed to either 1.8-V or 2.95-V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3-V to 5.5-V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

The TXS02326A is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wireless baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to support two SIMs/UICCs.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95-V) and Class-C (1.8-V) interfaces; two low-dropout (LDO) voltage regulators with output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces; an integrated "fast-mode" 400 kb/s "slave" I2C control register interface, for configuration purposes; and a 32-kHz clock input, for internal timing generation. The TXS02326A also includes a shutdown input and a comparator input that detects battery pack removal to safely power-down the two SIM cards. The shutdown input and comparator input are equipped with two programmable debounce counter (i.e. BSI input and SDN input) circuits realized by an 8 bit counter.

The voltage-level translator has two supply voltage pins. VDDIO sets the reference for the baseband interface and can be operated from 1.7-V to 3.3-V. VSIM1 and VSIM2 are programmed to either 1.8-V or 2.95-V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3-V to 5.5-V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual-Supply 2:1 SIM Card Multiplexer/Translator With Automatic Detection datasheet (Rev. A) 02 Aug 2013
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 14 May 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TXS02326A IBIS Model

SCEM552.ZIP (144 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos