Home Power management Gate drivers Low-side drivers

UC2710

ACTIVE

6-A/6-A single-channel gate driver with 5-V UVLO, split ground, and 6-A peak output current

Product details

Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 6 Input supply voltage (min) (V) 4.7 Input supply voltage (max) (V) 18 Features Thermal shutdown Operating temperature range (°C) -40 to 85 Rise time (ns) 25 Fall time (ns) 20 Propagation delay time (µs) 0.035 Input threshold CMOS Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Complementary
Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 6 Input supply voltage (min) (V) 4.7 Input supply voltage (max) (V) 18 Features Thermal shutdown Operating temperature range (°C) -40 to 85 Rise time (ns) 25 Fall time (ns) 20 Propagation delay time (µs) 0.035 Input threshold CMOS Channel input logic Inverting, Non-Inverting Input negative voltage (V) 0 Rating Catalog Undervoltage lockout (typ) (V) 4 Driver configuration Complementary
PDIP (P) 8 92.5083 mm² 9.81 x 9.43
  • Totem Pole Output with 6A Source/Sink Drive
  • 3ns Delay
  • 20ns Rise and Fall Time into 2.2nF
  • 8ns Rise and Fall Time into 30nF
  • 4.7V to 18V Operation
  • Inverting and Non-Inverting Outputs
  • Under-Voltage Lockout with Hysteresis
  • Thermal Shutdown Protection
  • MINIDIP and Power Packages
  • Totem Pole Output with 6A Source/Sink Drive
  • 3ns Delay
  • 20ns Rise and Fall Time into 2.2nF
  • 8ns Rise and Fall Time into 30nF
  • 4.7V to 18V Operation
  • Inverting and Non-Inverting Outputs
  • Under-Voltage Lockout with Hysteresis
  • Thermal Shutdown Protection
  • MINIDIP and Power Packages

The UC1710 family of FET drivers is made with a high-speed Schottky process to interface between low-level control functions and very high-power switching devices-particularly power MOSFET\x92s. These devices accept low-current digital inputs to activate a high-current, totem pole output which can source or sink a minimum of 6A.

Supply voltages for both VIN and VC can independently range from 4.7V to 18V. These devices also feature under-voltage lockout with hysteresis.

The UC1710 is packaged in an 8-pin hermetically sealed dual in-line package for \x9655°C to +125°C operation. The UC2710 and UC3710 are specified for a temperature range of \x9640°C to +85°C and 0°C to +70°C respectively and are available in either an 8-pin plastic dual in-line or a 5-pin, TO-220 package. Surface mount devices are also available.

The UC1710 family of FET drivers is made with a high-speed Schottky process to interface between low-level control functions and very high-power switching devices-particularly power MOSFET\x92s. These devices accept low-current digital inputs to activate a high-current, totem pole output which can source or sink a minimum of 6A.

Supply voltages for both VIN and VC can independently range from 4.7V to 18V. These devices also feature under-voltage lockout with hysteresis.

The UC1710 is packaged in an 8-pin hermetically sealed dual in-line package for \x9655°C to +125°C operation. The UC2710 and UC3710 are specified for a temperature range of \x9640°C to +85°C and 0°C to +70°C respectively and are available in either an 8-pin plastic dual in-line or a 5-pin, TO-220 package. Surface mount devices are also available.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High Current FET Driver datasheet 05 Sep 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​