UC3823

ACTIVE

30-V, 1.5A double ended 1MHz PWM controller with 9.2V/8.4V UVLO and 85% duty cycle , 0C to 70C

Product details

Vin (max) (V) 12 Operating temperature range (°C) 0 to 70 Control mode Current, Voltage Topology Boost, Buck, Flyback, Forward Rating Catalog Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 80
Vin (max) (V) 12 Operating temperature range (°C) 0 to 70 Control mode Current, Voltage Topology Boost, Buck, Flyback, Forward Rating Catalog Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 80
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Compatible with Voltage or Current-Mode Topologies
  • Practical Operation @ Switching Frequencies to 1.0MHz
  • 50ns Propagation Delay to Output
  • High Current Totem Pole Output (1.5A peak)
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic with Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Soft Start/Max. Duty Cycle Control
  • Under-Voltage Lockout with Hysteresis
  • Low Start Up Current (1.1mA)
  • Trimmed Bandgap Reference (5.1V ±1%)
  • Compatible with Voltage or Current-Mode Topologies
  • Practical Operation @ Switching Frequencies to 1.0MHz
  • 50ns Propagation Delay to Output
  • High Current Totem Pole Output (1.5A peak)
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic with Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Soft Start/Max. Duty Cycle Control
  • Under-Voltage Lockout with Hysteresis
  • Low Start Up Current (1.1mA)
  • Trimmed Bandgap Reference (5.1V ±1%)

The UC1823 family of PWM control ICs is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage-mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at the output. An under-voltage lockout section with 800mV of hysteresis assures low start up current. During under-voltage lockout, the output is high impedance. The current limit reference (pin 11) is a DC input voltage to the current limit comparator. Consult specifications for details.

These devices feature a totem pole output designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on state is defined as a high level.

The UC1823 family of PWM control ICs is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage-mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at the output. An under-voltage lockout section with 800mV of hysteresis assures low start up current. During under-voltage lockout, the output is high impedance. The current limit reference (pin 11) is a DC input voltage to the current limit comparator. Consult specifications for details.

These devices feature a totem pole output designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on state is defined as a high level.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet High Speed PWM Controller datasheet (Rev. B) 05 Aug 2009
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note U-131 Simple Switchmode Lead-Acid Battery Charger 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos