UC3823B

ACTIVE

30V, 2A double ended 1MHz PWM controller with 16V/10V UVLO and 100% duty cycle, 0C to 70C

alarmNotifications Order now

Product details

Vin (max) (V) 22 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Buck, Flyback, Forward Rating Catalog Features Error amplifier, Leading edge blanking, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 80
Vin (max) (V) 22 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Buck, Flyback, Forward Rating Catalog Features Error amplifier, Leading edge blanking, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 80
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Speed PWM Controller datasheet (Rev. F) PDF | HTML 14 Jul 2022

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​