Home Power management AC/DC switching regulators AC/DC controllers

UC3824

ACTIVE

30-V, 1.5A double ended PWM controller with 9.2V/8.4V UVLO and 85% duty cycle , 0C to 70C

Product details

Topology Boost, Buck, Secondary side regulator Control mode Current, Voltage Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 100
Topology Boost, Buck, Secondary side regulator Control mode Current, Voltage Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 100
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Complementary Outputs
  • Practical Operation Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High Current Dual Totem Pole Outputs (1.5 A Peak)
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic With Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Soft Start/Maximum Duty Cycle Control
  • Under-Voltage Lockout with Hysteresis
  • Low Start Up Current (1.1 mA)
  • Trimmed Bandgap Reference (5.1 V ± 1%)

  • Complementary Outputs
  • Practical Operation Switching Frequencies to 1 MHz
  • 50-ns Propagation Delay to Output
  • High Current Dual Totem Pole Outputs (1.5 A Peak)
  • Wide Bandwidth Error Amplifier
  • Fully Latched Logic With Double Pulse Suppression
  • Pulse-by-Pulse Current Limiting
  • Soft Start/Maximum Duty Cycle Control
  • Under-Voltage Lockout with Hysteresis
  • Low Start Up Current (1.1 mA)
  • Trimmed Bandgap Reference (5.1 V ± 1%)

The UC1824 family of PWM control devices is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft-start pin which doubles as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at an output. An under-voltage lockout section with 800 mV of hysteresis assures low start up current. During under-voltage lockout, the outputs are high impedance.

The UC1824 family of PWM control devices is optimized for high frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current mode or voltage mode systems with the capability for input voltage feed-forward.

Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft-start pin which doubles as a maximum duty cycle clamp. The logic is fully latched to provide jitter free operation and prohibit multiple pulses at an output. An under-voltage lockout section with 800 mV of hysteresis assures low start up current. During under-voltage lockout, the outputs are high impedance.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TL494 ACTIVE 40V, 0.2A 300KHz PWM controller Supports push-pull topology

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet High Speed PWM Controller datasheet (Rev. A) 08 Jul 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​