UCC2750

OBSOLETE

Source ringer controller with -40°C to 85°C

UCC2750 is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
UCC3750 ACTIVE Source ringer controller with 0°C to 70°C Replacement

Product details

Operating temperature range (°C) -40 to 85 Rating Catalog Duty cycle (max) (%) 50
Operating temperature range (°C) -40 to 85 Rating Catalog Duty cycle (max) (%) 50
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • Provides Control for Flyback Based Four Quadrant Amplifier Topology
  • Onboard Sine Wave Reference with Low THD
  • Selectable Ringing Frequency for Different Phone Systems (20Hz, 25Hz and 50Hz)
  • Programmable Output Amplitude and DC Offset
  • DC Current Limiting for Short Circuit Protection
  • Secondary Side Voltage Mode Control
  • Operates from a Single 5V Supply
  • Provides Control for Flyback Based Four Quadrant Amplifier Topology
  • Onboard Sine Wave Reference with Low THD
  • Selectable Ringing Frequency for Different Phone Systems (20Hz, 25Hz and 50Hz)
  • Programmable Output Amplitude and DC Offset
  • DC Current Limiting for Short Circuit Protection
  • Secondary Side Voltage Mode Control
  • Operates from a Single 5V Supply

The UCC3750 Source Ringer Controller provides a complete control and drive solution for a four quadrant flyback-based ring generator circuit. The IC controls a primary side switch, which is modulated when power transfer is taking place from input to output. It also controls two secondary switches which act as synchronous rectifier switches during positive power flow. These switches are pulse-width-modulated when the power is being delivered back to the source.

The UCC3750 has an onboard sine wave reference with programmable frequencies of 20Hz, 25Hz and 50Hz. The reference is derived from a high-frequency (32kHz) crystal connected externally. Two frequency-select pins control an internal divider to give a sinusoidal output at 20Hz, 25Hz or 50Hz. The ring generator can also be used at other frequencies by sup-plying externally generated sine-waves to the chip or by clocking the crystal input at a fixed multiple of the desired frequency.

Other features included in the UCC3750 are programmable DC current limit (with buffer amplifier), a charge-pump circuit for gate drive voltage, internal 3V and 7.5V references, a triangular clock oscillator and a buffer amplifier for adding programmable DC offset to the output voltage. The UCC3750 also provides an uncommitted amplifier (AMP) for other signal processing requirements.

The UCC3750 Source Ringer Controller provides a complete control and drive solution for a four quadrant flyback-based ring generator circuit. The IC controls a primary side switch, which is modulated when power transfer is taking place from input to output. It also controls two secondary switches which act as synchronous rectifier switches during positive power flow. These switches are pulse-width-modulated when the power is being delivered back to the source.

The UCC3750 has an onboard sine wave reference with programmable frequencies of 20Hz, 25Hz and 50Hz. The reference is derived from a high-frequency (32kHz) crystal connected externally. Two frequency-select pins control an internal divider to give a sinusoidal output at 20Hz, 25Hz or 50Hz. The ring generator can also be used at other frequencies by sup-plying externally generated sine-waves to the chip or by clocking the crystal input at a fixed multiple of the desired frequency.

Other features included in the UCC3750 are programmable DC current limit (with buffer amplifier), a charge-pump circuit for gate drive voltage, internal 3V and 7.5V references, a triangular clock oscillator and a buffer amplifier for adding programmable DC offset to the output voltage. The UCC3750 also provides an uncommitted amplifier (AMP) for other signal processing requirements.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Source Ringer Controller datasheet (Rev. C) 08 Aug 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location