UCC2801-EP

ACTIVE

Enhanced Product Low-Power Bicmos Current-Mode Pwm

Product details

Vin (max) (V) 12 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Flyback, Forward Rating HiRel Enhanced Product Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 50
Vin (max) (V) 12 Operating temperature range (°C) -55 to 125 Control mode Current Topology Boost, Flyback, Forward Rating HiRel Enhanced Product Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Fixed frequency, Leading edge blanking, Multi-topology, Soft start Duty cycle (max) (%) 50
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 100 µA Typical Starting Supply Current
  • 500 µA Typical Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1 Amp Totem-Pole Output
  • 70 ns Typical Response from Current-Sense to Gate Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as UC3842 and UC3842A

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • ESD Protection Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 100 µA Typical Starting Supply Current
  • 500 µA Typical Operating Supply Current
  • Operation to 1 MHz
  • Internal Soft Start
  • Internal Fault Soft Start
  • Internal Leading-Edge Blanking of the Current Sense Signal
  • 1 Amp Totem-Pole Output
  • 70 ns Typical Response from Current-Sense to Gate Drive Output
  • 1.5% Tolerance Voltage Reference
  • Same Pinout as UC3842 and UC3842A

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The UCC2800/1/2/3/4/5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and dc-to-dc fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC2842/3/4/5 family and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC2800/1/2/3/4/5 family offers choice of maximum duty cycle and critical voltage levels. Lower reference parts such as the UCC2803 and UCC2805 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC2802 and UCC2804 make these ideal choices for use in off-line power supplies.

The UCC2800/1/2/3/4/5 family of high-speed, low-power integrated circuits contain all of the control and drive components required for off-line and dc-to-dc fixed frequency current-mode switching power supplies with minimal parts count.

These devices have the same pin configuration as the UC2842/3/4/5 family and also offer the added features of internal full-cycle soft start and internal leading-edge blanking of the current-sense input.

The UCC2800/1/2/3/4/5 family offers choice of maximum duty cycle and critical voltage levels. Lower reference parts such as the UCC2803 and UCC2805 fit best into battery operated systems, while the higher reference and the higher UVLO hysteresis of the UCC2802 and UCC2804 make these ideal choices for use in off-line power supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet UCC2800/2801/2802/2803/2804/2805-EP datasheet (Rev. F) 20 Oct 2010
* Radiation & reliability report UCC2800/1/2/3/4/5QDREP Reliability Report 31 Aug 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCCX801 & UCCX813-1 TINA-TI Startup Reference Design

SLUM220.TSC (667 KB) - TINA-TI Reference Design
Simulation model

UCCX801 & UCCX813-1 TINA-TI Steady State Reference Design

SLUM222.TSC (668 KB) - TINA-TI Reference Design
Simulation model

UCCX801 & UCCX813-1 TINA-TI Transient Spice Model

SLUM221.ZIP (28 KB) - TINA-TI Spice Model
Simulation model

UCCx801 & UCCx813-1 Unencrypted PSpice Transient Model

SLUM513.ZIP (6 KB) - PSpice Model
Simulation model

UCCx813-1, UCCx801 Families PSpice Transient Model (Rev. B)

SLUM069B.ZIP (87 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos