UCC2837

ACTIVE

12-V, adjustable linear voltage regulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator 1-A higher-performance fully integrated LDO

Product details

Output options Adjustable Output Vin (max) (V) 12 Vin (min) (V) 3 Vout (max) (V) 11 Vout (min) (V) 1.5 Iq (typ) (mA) 1.2 Thermal resistance θJA (°C/W) 150 Rating Catalog Load capacitance (min) (µF) 100 Operating temperature range (°C) -40 to 85
Output options Adjustable Output Vin (max) (V) 12 Vin (min) (V) 3 Vout (max) (V) 11 Vout (min) (V) 1.5 Iq (typ) (mA) 1.2 Thermal resistance θJA (°C/W) 150 Rating Catalog Load capacitance (min) (µF) 100 Operating temperature range (°C) -40 to 85
  • On Board Charge Pump to Drive External N-MOSFET
  • Input Voltage as Low as 3V
  • Duty Ratio Mode Over Current Protection
  • Extremely Low Dropout Voltage
  • Low External Parts Count
  • Output Voltages as Low as 1.5V
  • On Board Charge Pump to Drive External N-MOSFET
  • Input Voltage as Low as 3V
  • Duty Ratio Mode Over Current Protection
  • Extremely Low Dropout Voltage
  • Low External Parts Count
  • Output Voltages as Low as 1.5V

The UCC3837 Linear Regulator Controller includes all the features required for an extremely low dropout linear regulator that uses an external N-channel MOSFET as the pass transistor. The device can operate from input voltages as low as 3V and can provide high current levels, thus providing an efficient linear solution for custom processor voltages, bus termination voltages, and other logic level voltages below 3V. The on board charge pump creates a gate drive voltage capable of driving an external N-MOSFET which is optimal for low dropout voltage and high efficiency. The wide versatility of this IC allows the user to optimize the setting of both current limit and output voltage for applications beyond or between standard 3-terminal linear regulator ranges.

This 8-pin controller IC features a duty ratio current limiting technique that provides peak transient loading capability while limiting the average power dissipation of the pass transistor during fault conditions. See the Application Section for detailed information.

The UCC3837 Linear Regulator Controller includes all the features required for an extremely low dropout linear regulator that uses an external N-channel MOSFET as the pass transistor. The device can operate from input voltages as low as 3V and can provide high current levels, thus providing an efficient linear solution for custom processor voltages, bus termination voltages, and other logic level voltages below 3V. The on board charge pump creates a gate drive voltage capable of driving an external N-MOSFET which is optimal for low dropout voltage and high efficiency. The wide versatility of this IC allows the user to optimize the setting of both current limit and output voltage for applications beyond or between standard 3-terminal linear regulator ranges.

This 8-pin controller IC features a duty ratio current limiting technique that provides peak transient loading capability while limiting the average power dissipation of the pass transistor during fault conditions. See the Application Section for detailed information.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Pin N-FET Linear Regulator Controller datasheet (Rev. A) 23 Dec 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos