UCC29002

ACTIVE

Advanced 8 pin load share controller, -40°C to 105°C

alarmNotifications Order now

Product details

Vin (max) (V) 14.25 Operating temperature range (°C) -40 to 105 Control mode Current Topology Buck, Flyback Rating Catalog Features 1% accuracy, Intel SSI load share specification compliant, Load Sharing, high-side or Low-side current sense
Vin (max) (V) 14.25 Operating temperature range (°C) -40 to 105 Control mode Current Topology Buck, Flyback Rating Catalog Features 1% accuracy, Intel SSI load share specification compliant, Load Sharing, high-side or Low-side current sense
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • High accuracy; capable of < 1% current-share error at full load
  • High-side or low-side (GND-referenced) current-sense capability
  • Ultra-low offset current-sense amplifier
  • Single-wire load-share bus
  • Full scale adjustability
  • Intel SSI load-share specification compliant
  • Disconnect from load-share bus at stand-by
  • Load-share bus protection against shorts to GND or to the supply rail
  • 8-pin VSSOP package minimizes space
  • Lead-free assembly
  • High accuracy; capable of < 1% current-share error at full load
  • High-side or low-side (GND-referenced) current-sense capability
  • Ultra-low offset current-sense amplifier
  • Single-wire load-share bus
  • Full scale adjustability
  • Intel SSI load-share specification compliant
  • Disconnect from load-share bus at stand-by
  • Load-share bus protection against shorts to GND or to the supply rail
  • 8-pin VSSOP package minimizes space
  • Lead-free assembly

The UCC29002 device family comprises advanced, high-performance, low-cost load-share controllers that provide all necessary functions to parallel multiple independent power supplies or DC-to-DC modules. Targeted for high-reliability applications in server, workstation, telecom, and other distributed power systems, the controller is suitable for N+1 redundant systems or high-current applications where off-the-shelf power supplies must be paralleled.

The BiCMOS UCC29002 is based on the automatic leader/follower architecture of predecessor UC3902 and UC3907 load-share controllers. The device is capable of better than 1% current-share error between modules at full load by using a very-low offset post-package-trimmed current-sense amplifier and a high-gain negative-feedback loop. With an amplifier common-mode range of 0V to the VDD supply rail, the current-sense resistor, RSHUNT, can be placed in either the GND return path or in the positive output rail of the power supply.

The UCC29002 device family comprises advanced, high-performance, low-cost load-share controllers that provide all necessary functions to parallel multiple independent power supplies or DC-to-DC modules. Targeted for high-reliability applications in server, workstation, telecom, and other distributed power systems, the controller is suitable for N+1 redundant systems or high-current applications where off-the-shelf power supplies must be paralleled.

The BiCMOS UCC29002 is based on the automatic leader/follower architecture of predecessor UC3902 and UC3907 load-share controllers. The device is capable of better than 1% current-share error between modules at full load by using a very-low offset post-package-trimmed current-sense amplifier and a high-gain negative-feedback loop. With an amplifier common-mode range of 0V to the VDD supply rail, the current-sense resistor, RSHUNT, can be placed in either the GND return path or in the positive output rail of the power supply.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC39002EVM — UCC39002 Evaluation Module

The UCC39002 is an advanced, high-performance load-share controller that provides all the necessary functions to parallel multiple independent power supplies or dc-to-dc modules. This load-share circuit is based upon the automatic master/slave architecture utilized in the UC3902 and UC3907 (...)

User guide: PDF
Buy from a distributor
Calculation tool

SLUC045 MathCAD 2000 for Designing with UCC29002 Load Share Controller

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC29002 Advanced 8 pin load share controller, -40°C to 105°C UCC39002 Advanced 8 pin load share controller, 0°C to 70°C
Calculation tool

SLUC684 UCCX9002 Design Calculator -- Excel

Excel-based design calculator for load-share IC family UCCX9002
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC29002 Advanced 8 pin load share controller, -40°C to 105°C UCC39002 Advanced 8 pin load share controller, 0°C to 70°C
Gerber file

Gerber Files for UCC39002 and UCC29002

SLUC019.ZIP (129 KB)
Reference designs

PMP10099 — Reverse Power Supply - Eight Inputs One Output Reference Design

This reference design is a power solution for reverse-powered telecom applications. Up to eight isolated inputs provide one common output; the load is shared equally between all active converters.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos