UCC3806M

ACTIVE

Low Power, Dual Output, Current Mode PWM Controller

Product details

Vin (max) (V) 14.5 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Military Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 49
Vin (max) (V) 14.5 Operating temperature range (°C) 0 to 70 Control mode Current Topology Boost, Flyback Rating Military Features Adjustable switching frequency, Current limiting, Dead time control, Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 49
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • BiCMOS Version of UC3846 Families
  • 1.4-mA Maximum Operating Current
  • 100-µA Maximum Startup Current
  • ±0.5-A Peak Output Current
  • 125-ns Circuit Delay
  • Easier Parallelability
  • Improved Benefits of Current Mode Control

  • BiCMOS Version of UC3846 Families
  • 1.4-mA Maximum Operating Current
  • 100-µA Maximum Startup Current
  • ±0.5-A Peak Output Current
  • 125-ns Circuit Delay
  • Easier Parallelability
  • Improved Benefits of Current Mode Control

The UCC3806 family of BiCMOS PWM controllers offers exceptionally improved performance with a familiar architecture. With the same block diagram and pinout of the popular UC3846 series, the UCC3806 line features increased switching frequency capability while greatly reducing the bias current used within the device. With a typical startup current of 50µA and a well defined voltage threshold for turn-on, these devices are favored for applications ranging from off-line power supplies to battery operated portable equipment. Dual high current, MOSFET driving outputs and a fast current sense loop further enhance device versatility.

All the benefits of current mode control including simpler loop closing, voltage feed-forward, parallelability with current sharing, pulse-by-pulse current limiting, and push-pull symmetry correction are readily achievable with the UCC3806 series.

These devices are available with multiple package options for both through-hole and surface mount applications; and in commercial, industrial, and military temperature ranges.

The UCC3806 is specified for operation from –55°C to +125°C, the UCC2806 is specified for operation from –40°C to +85°C, and the UCC3806 is specified for operation from 0°C to +70°C.

The UCC3806 family of BiCMOS PWM controllers offers exceptionally improved performance with a familiar architecture. With the same block diagram and pinout of the popular UC3846 series, the UCC3806 line features increased switching frequency capability while greatly reducing the bias current used within the device. With a typical startup current of 50µA and a well defined voltage threshold for turn-on, these devices are favored for applications ranging from off-line power supplies to battery operated portable equipment. Dual high current, MOSFET driving outputs and a fast current sense loop further enhance device versatility.

All the benefits of current mode control including simpler loop closing, voltage feed-forward, parallelability with current sharing, pulse-by-pulse current limiting, and push-pull symmetry correction are readily achievable with the UCC3806 series.

These devices are available with multiple package options for both through-hole and surface mount applications; and in commercial, industrial, and military temperature ranges.

The UCC3806 is specified for operation from –55°C to +125°C, the UCC2806 is specified for operation from –40°C to +85°C, and the UCC3806 is specified for operation from 0°C to +70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Low Power Dual Output Current Mode PWM Controller datasheet (Rev. F) 24 Aug 2006
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note DN-45 UC3846, UC3856 and UCC3806 Push Pull PWM Current Mode Control ICs 05 Sep 1999
Application note DN-51 Programming the UCC3806 Features 05 Sep 1999
Application note DN-62 Switching Power Supply Topology Voltage Mode vs. Current Mode 05 Sep 1999
Application note U-144 UCC3806 BiCMOS Current Mode Control IC 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos