Data sheet
VSP3200
- INTEGRATED TRIPLE-CORRELATED DOUBLE SAMPLER
- OPERATION MODE SELECTABLE:
- PROGRAMMABLE GAIN AMPLIFIER:
- SELECTABLE OUTPUT MODES:
- OFFSET CONTROL RANGE: ±500mV
- +3V, +5V Digital Output
- LOW POWER: 300mW (typ)
- LQFP-48 SURFACE-MOUNT PACKAGE
- 1-Channel, 3-Channel CCD Mode, 8Msps
- 0dB to +13dB
- Normal/Demultiplexed
The VSP3200 and VSP3210 are complete CCD image processors that operate from single +5V supplies.
This complete image processor includes three Correlated Double Samplers (CDSs) and Programmable Gain Amplifiers (PGAs) to process CCD signals.
The VSP3200 is interface compatible with the VSP3210, which is a 16-bit, one-chip product.
The VSP3210 is pin-to-pin compatible with VSP3100, when in demultiplexed output mode.
The VSP3200 and VSP3210 can be operated from 0°C to +85°C, and are available in LQFP-48 packages.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | VSP3200, VSP3210 16-Bit CCD/CIS Processsor datasheet (Rev. B) | 17 Apr 2014 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location