封裝資訊
| 封裝 | 針腳 UQFN (RRU) | 24 |
| 操作溫度範圍 (°C) -55 to 125 |
| 包裝數量 | 運送業者 250 | SMALL T&R |
AFE881H1 的特色
- Functional Safety-Capable
- Low quiescent current: 180 µA (typical)
- HART-compliant physical layer modem
- 16-bit or 14-bit monotonic high-performance DAC
- 1.8-V supply: 0.15 V to 1.25 V, 0.2 V to 1.0 V
- 5-V supply: 0.3 V to 2.5 V, 0.4 V to 2.0 V
- 4-LSB INL at 16 bits
- 0.07% FSR (max) TUE from –40°C to +125°C
- 12-bit 3.84-kSPS ADC for advanced diagnostics
- Integrated 1.25-V reference at 10 ppm/°C (max)
- Internal 1.2288-MHz oscillator with clock output
- Digital interface
- Serial peripheral interface (SPI): Shared bus for both DAC and HART
- Universal asynchronous receiver-transmitter (UART): Shared bus for both DAC and HART
- Both: SPI for DAC and UART for HART
- Fault detection: CRC bit error checking, windowed watchdog timer, diagnostic ADC
- Digital DAC slew-rate control
- Wide operating temperature: –55°C to +125°C
AFE881H1 的說明
The 16-bit AFE881H1 and 14-bit AFE781H1 ( AFEx81H1) are highly-integrated, high-accuracy, extremely low-power digital-to-analog converters (DACs) with voltage outputs designed for HART-enabled sensor-transmitter applications.
The AFEx81H1 devices include most of the components required to design a 4‑mA to 20‑mA, 2‑wire (loop-powered) sensor transmitter. In addition to the highly accurate DAC, these parts include a HART-certified FSK modem, 10‑ppm/°C voltage reference, and diagnostic analog-to-digital converter (ADC). To accommodate intrinsic and functional safety concerns, external voltage-to-current conversion and power regulation are required.
The internal diagnostic ADC is multiplexed to several internal nodes that enable an automatic self-health check. If any fault is detected from the diagnostic ADC, CRC frame-error checking, or windowed watchdog timer, the devices can optionally issue an interrupt, enter a fail-safe state corresponding to a standard NAMUR output value or user-specified custom value, or both.
These devices operate from supplies as low as 1.71 V with 220 µA maximum quiescent current. The devices are specified over the temperature range of –40°C to +125°C, but are functional from –55°C to +125°C.