封裝資訊
封裝 | 針腳 SIP MODULE (EDJ) | 5 |
操作溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送業者 70 | TIW TRAY |
DCH010505D 的特色
- 3-kVDC Isolation (operational): 1-second test
- Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
- UL60950 certified product
- Industry standard footprint
- JEDEC 7-pin SIP package
- Input voltage: 5 V ±10%
- Output voltage: ±5 V, ±12 V, or ±15 V
- Supports series operation for higher output voltage
- Supports parallel operation for higher output power
- Up to 78% efficiency
DCH010505D 的說明
The DCH010505, DCH010512, and DCH010515 devices are a family of miniature, 1-W, 3-kV isolated DC/DC converters. Featured in an industry standard 7-pin SIP package, the DCH01 series requires minimal external components, reducing board space. The DCH01 series provides both single and dual split-supply outputs.
The use of a highly integrated package design results in highly reliable products with high power densities. High performance and small size makes the DCH01 suitable for a wide range of applications including signal chain applications and ground loop elimination.