44-pin (DDW) package image

DRV8412DDW 停產

具有電流調節功能的 70V、6A 雙路全橋馬達驅動器

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

DRV8412DDWR 現行 可提供客製捲盤
包裝數量 | 運送業者 2,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

出口分類

*僅供參考

  • 美國 ECCN:EAR99

更多DRV8412資訊

封裝資訊

封裝 | 針腳 HTSSOP (DDW) | 44
操作溫度範圍 (°C) -40 to 85
包裝數量 | 運送業者 35 | TUBE

DRV8412 的特色

  • High-efficiency power stage (up to 97%) with low RDS(on) MOSFETs (110mΩ at TJ = 25°C)
  • Operating supply voltage up to 52V
  • DRV8412 (Power pad down): up to 2 × 3A continuous output current (2 × 6A peak) in dual full-bridge mode or 6A continuous current in parallel mode (12A peak)
  • DRV8432 (Power pad up): up to 2 × 7A continuous output current (2 × 12A peak) in dual full-bridge mode or 14A continuous current in parallel mode (24A peak)
  • PWM operating frequency up to 500kHz
  • Integrated self-protection circuits including undervoltage, overtemperature, overload, and short circuit
  • Programmable cycle-by-cycle current limit protection
  • Independent supply and ground pins for each half bridge
  • Intelligent gate drive and cross conduction prevention
  • No external snubber or schottky diode is required

DRV8412 的說明

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

DRV8412DDWR 現行 可提供客製捲盤
包裝數量 | 運送業者 2,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解