10-pin (DGS) package image

INA228AQDGSRQ1 現行

AEC-Q100、85-V、20 位元、超精密、I²C 輸出電流/電壓/電源/能量/充電監測器

現行 可提供客製捲盤
與此相同: INA228AQDGSRQ1.A 此零件編號與上方所列零件編號相同。您只能依上方所列零件編號的數量訂購。
open-in-new 檢視替代方案

定價

數量 價格
+

品質資訊

等級 Automotive
RoHS
REACH
引腳鍍層 / 焊球材質 Sn
MSL 等級 / 迴焊峰值 Level-2-260C-1 YEAR
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中的可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 針腳 VSSOP (DGS) | 10
操作溫度範圍 (°C) -40 to 125
包裝數量 | 運送業者 2,500 | LARGE T&R

INA228-Q1 的特色

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • High-resolution, 20-bit delta-sigma ADC
  • Current monitoring accuracy:
    • Offset voltage: ±1 µV (maximum)
    • Offset drift: ±0.01 µV/°C (maximum)
    • Gain error: ±0.05% (maximum)
    • Gain error drift: ±20 ppm/°C (maximum)
    • Common mode rejection: 154 dB (minimum)
  • Power monitoring accuracy:
    • 0.5% full scale, –40°C to +125°C (maximum)
  • Energy and charge accuracy:
    • 1.0% full scale (maximum)
  • Fast alert response: 75 µs
  • Wide common-mode range: –0.3 V to +85 V
  • Bus voltage sense input: 0 V to 85 V
  • Shunt full-scale differential range: ±163.84 mV / ±40.96 mV
  • Input bias current: 2.5 nA (maximum)
  • Temperature sensor: ±1°C (maximum at 25°C)
  • Programmable resistor temperature compensation
  • Programmable conversion time and averaging
  • 2.94-MHz high-speed I2C interface with 16 pin-selectable addresses
  • Operates from a 2.7-V to 5.5-V supply:
    • Operational current: 640 µA (typical)
    • Shutdown current: 5 µA (maximum)

INA228-Q1 的說明

The INA228-Q1 is an ultra-precise digital power monitor with a 20-bit delta-sigma ADC specifically designed for current-sensing applications. The device can measure a full-scale differential input of ±163.84 mV or ±40.96 mV across a resistive shunt sense element with common-mode voltage support from –0.3 V to +85 V.

The INA228-Q1 reports current, bus voltage, temperature, power, energy and charge accumulation while employing a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±1°C accurate for die temperature measurement and is useful in monitoring the system ambient temperature.

The low offset and gain drift design of the INA228-Q1 allows the device to be used in precise systems that do not undergo multi-temperature calibration during manufacturing. Further, the very low offset voltage and noise allow for use in mA to kA sensing applications and provide a wide dynamic range without significant power dissipation losses on the sensing shunt element. The low input bias current of the device permits the use of larger current-sense resistors, thus providing accurate current measurements in the micro-amp range.

The device allows for selectable ADC conversion times from 50 µs to 4.12 ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解