5-pin (DBV) package image

LM26CIM5-NPA/NOPB 停產

具有類比輸出的 ±3°C 工廠預設跳脫點溫度開關

停產 custom-reels 客製 可提供客製捲盤
LM26CIM5-NPA/NOPB 已停止生產
此產品已停產。新設計應考量替代產品。
open-in-new 比較替代產品
具備升級功能,可直接投入使用替代所比較的裝置。
LM26CIM5X-NPA/NOPB 現行

具有類比輸出的 ±3°C 工廠預設跳脫點溫度開關

Replacement
功能相似於所比較的產品。
TMP390A2DRLR 現行 超小型、雙通道 (熱和冷跳閘)、0.5μA、電阻可編程溫度開關

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LM26CIM5X-NPA/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送業者 3,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

出口分類

*僅供參考

  • 美國 ECCN:EAR99

更多LM26資訊

封裝資訊

封裝 | 針腳 SOT-23 (DBV) | 5
操作溫度範圍 (°C) -55 to 125
包裝數量 | 運送業者 1,000 | SMALL T&R

LM26 的特色

  • Internal Comparator With Pin Programmable 2°C
    or 10°C Hysteresis
  • No External Components Required
  • Open-Drain or Push-Pull Digital Output; Supports
    CMOS Logic Levels
  • Internal Temperature Sensor With VTEMP Output
    Pin
  • VTEMP Output Allows After-Assembly System
    Testing
  • Internal Voltage Reference and DAC for Trip-Point
    Setting
  • Currently Available in 5-pin SOT-23 Plastic
    Package
  • Excellent Power Supply Noise Rejection
  • UL Recognized Component
  • Key Specifications
    • Power Supply Voltage 2.7 V to 5.5 V
    • Power Supply Current
      40 µA (Maximum) 16 µA (Typical)
    • Hysteresis Temperature 2°C or 10°C (Typical)

LM26 的說明

The LM26 is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of −55°C to 110°C in 1°C increments. The LM26 has one digital output (OS/OS/US/US), one digital input (HYST) and one analog output (VTEMP). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown (OS) it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin. A VTEMP analog output provides a voltage that is proportional to temperature and has a −10.82 mV/°C output slope.

Available parts are detailed in the Device Comparison Table. For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM26 is currently available in a 5-lead SOT-23 package.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LM26CIM5X-NPA/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送業者 3,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解