封裝資訊
封裝 | 針腳 TSSOP (PW) | 14 |
操作溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送業者 250 | SMALL T&R |
SN74HC00 的特色
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
SN74HC00 的說明
This device contains four independent 2-input NAND Gates. Each gate performs the Boolean function Y = A ● B in positive logic.