16-pin (PW) package image

SN74HC161PWR 現行

4 位元同步二進位計數器

現行 可提供客製捲盤
與此相同: SN74HC161PWR.A 此零件編號與上方所列零件編號相同。您只能依上方所列零件編號的數量訂購。

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

SN74HC161PW 停產
包裝數量 | 運送業者 90 | TUBE
庫存
數量 | 價格 1ku | +
SN74HC161PWT 停產 可提供客製捲盤
包裝數量 | 運送業者 250 | SMALL T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NiPdAu
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中的可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

更多SN74HC161資訊

封裝資訊

封裝 | 針腳 TSSOP (PW) | 16
操作溫度範圍 (°C) -40 to 85
包裝數量 | 運送業者 2,000 | LARGE T&R

SN74HC161 的特色

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Internal Look-Ahead for Fast Counting
  • Carry Output for n-Bit Cascading
  • Synchronous Counting
  • Synchronously Programmable

SN74HC161 的說明

These synchronous, presettable counters feature an internal carry look-ahead for application in high-speed counting designs. The ’HC161 devices are 4-bit binary counters. Synchronous operation is provided by having all flip-flops clocked simultaneously so that the outputs change coincident with each other when so instructed by the count-enable (ENP, ENT) inputs and internal gating. This mode of operation eliminates the output counting spikes that are normally associated with synchronous (ripple-clock) counters. A buffered clock (CLK) input triggers the four flip-flops on the rising (positive-going) edge of the clock waveform.

These counters are fully programmable; that is, they can be preset to any number between 0 and 9 or 15. As presetting is synchronous, setting up a low level at the load input disables the counter and causes the outputs to agree with the setup data after the next clock pulse, regardless of the levels of the enable inputs.

The clear function for the ’HC161 devices is asynchronous. A low level at the clear (CLR)\ input sets all four of the flip-flop outputs low, regardless of the levels of the CLK, load (LOAD)\, or enable inputs.

The carry look-ahead circuitry provides for cascading counters for n-bit synchronous applications without additional gating. Instrumental in accomplishing this function are ENP, ENT, and a ripple-carry output (RCO). Both ENP and ENT must be high to count, and ENT is fed forward to enable RCO. Enabling RCO produces a high-level pulse while the count is maximum (9 or 15 with QA high). This high-level overflow ripple-carry pulse can be used to enable successive cascaded stages. Transitions at ENP or ENT are allowed, regardless of the level of CLK.

These counters feature a fully independent clock circuit. Changes at control inputs (ENP, ENT, or LOAD\) that modify the operating mode have no effect on the contents of the counter until clocking occurs. The function of the counter (whether enabled, disabled, loading, or counting) is dictated solely by the conditions meeting the stable setup and hold times.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

SN74HC161PW 停產
包裝數量 | 運送業者 90 | TUBE
庫存
數量 | 價格 1ku | +
SN74HC161PWT 停產 可提供客製捲盤
包裝數量 | 運送業者 250 | SMALL T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解