SN74LV8T374-EP
- Wide operating range of 1.65V to 5.5V
- 5.5V tolerant input pins
- Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
- Up translation:
- 1.2V to 1.8V
- 1.5V to 2.5V
- 1.8V to 3.3V
- 3.3V to 5.0V
-
Down translation:
- 5.0V, 3.3V, 2.5V to 1.8V
- 5.0V, 3.3V to 2.5V
- 5.0V to 3.3V
- Up translation:
- Up to 150Mbps with 5V or 3.3V VCC
- Supports standard function pinout
- Latch-up performance exceeds 250mAper JESD 17
- Supports defense and aerospace applications:
- Controlled baseline
- One assembly and test site
- One fabrication site
- Extended product life cycle
- Product traceability
These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
技術文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2 | 重要文件 | 類型 | 標題 | 格式選項 | 日期 |
|---|---|---|---|---|
| * | Data sheet | SN74LV8T374-EP Enhanced Product, Octal Edge-Triggered D-Type Flip-Flops with 3-State Outputs and Logic Level Shifter datasheet | PDF | HTML | 2025年 1月 30日 |
| * | Radiation & reliability report | SN74LV8T374-EP Enhanced Product Qualification and Reliability Report | PDF | HTML | 2025年 2月 24日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
開發板
14-24-LOGIC-EVM — 適用於 14 針腳至 24 針腳 D、DB、DGV、DW、DYY、NS 和 PW 封裝的邏輯產品通用評估模組
14-24-LOGIC-EVM 評估模組 (EVM) 設計用於支援任何 14 針腳至 24 針腳 D、DW、DB、NS、PW、DYY 或 DGV 封裝的任何邏輯裝置。
開發板
14-24-NL-LOGIC-EVM — 適用於 14 針腳至 24 針腳無引線封裝的邏輯產品通用評估模組
14-24-NL-LOGIC-EVM 是一款靈活的評估模組 (EVM),設計用於支援任何具有 14 針腳至 24 針腳 BQA、BQB、RGY、RSV、RJW 或 RHL 封裝的邏輯或轉換裝置。
| 封裝 | 針腳 | CAD 符號、佔位空間與 3D 模型 |
|---|---|---|
| TSSOP (PW) | 20 | Ultra Librarian |
訂購與品質
內含資訊:
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 認證摘要
- 進行中的可靠性監測
內含資訊:
- 晶圓廠位置
- 組裝地點