8-pin (D) package image

TCAN1044DRQ1 現行

車用高速 CAN 收發器

現行 可提供客製捲盤
與此相同: TCAN1044DRQ1.A 此零件編號與上方所列零件編號相同。您只能依上方所列零件編號的數量訂購。
open-in-new 檢視替代方案

定價

數量 價格
+

品質資訊

等級 Automotive
RoHS
REACH
引腳鍍層 / 焊球材質 NiPdAu
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中的可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 針腳 SOIC (D) | 8
操作溫度範圍 (°C) -40 to 125
包裝數量 | 運送業者 2,500 | LARGE T&R

TCAN1044-Q1 的特色

  • AEC-Q100: Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
  • Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
  • Functional Safety-Capable
  • Support of classical CAN and optimized CAN FD performance at 2, 5, and 8Mbps
    • Short and symmetrical propagation delays for enhanced timing margin
    • Higher data rates in loaded CAN networks
  • I/O voltage range supports 1.7V to 5.5V
    • Support for 1.8V, 2.5V, 3.3V, and 5V applications
  • Protection features:
    • Bus fault protection: ±58V
    • Undervoltage protection
    • TXD dominant timeout (DTO)
      • Data rates down to 9.2kbps
    • Thermal-shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low power standby mode supporting remote wake-up request
  • Optimized behavior when unpowered
    • Bus and logic pins are high impedance (no load to operating bus or application)
    • Hot-plug capable: power up/down glitch free operation on bus and RXD output
  • Junction temperatures from: –40°C to 150°C
  • Receiver common mode input voltage: ±12V
  • Available in SOIC (8), SOT23 (8) packages and leadless VSON (8) packages with improved automated optical inspection (AOI) capability

TCAN1044-Q1 的說明

The TCAN1044-Q1 is a high speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.

The TCAN1044-Q1 transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The TCAN1044V-Q1 includes internal logic level translation with the VIO pin to allow for interfacing the transceiver I/O directly to 1.8V, 2.5V, 3.3V, or 5V logic levels. The transceiver supports a low-power standby mode and wake over CAN compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP). The TCAN1044-Q1 transceiver also includes protection and diagnostic features supporting thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and bus fault protection up to ±58V.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解