F28P559SJ9PNAQ1 現行

車用 C2000™ 32 位元 MCU,具備 150MHz 1.1MB 快閃記憶體 C28x + CLA、五個 ADC、CLB、AES 和 NPU

與此相同: F28P559SJ9PNAQ1.A 此零件編號與上方所列零件編號相同。您只能依上方所列零件編號的數量訂購。

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

F28P559SJ9PNARQ1 現行 可提供客製捲盤
包裝數量 | 運送業者 1,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Automotive
RoHS
REACH
引腳鍍層 / 焊球材質 NiPdAu
MSL 等級 / 迴焊峰值 Level-3-260C-168 HR
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中的可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:5A992C

更多TMS320F28P559SJ-Q1資訊

封裝資訊

封裝 | 針腳 TQFP (PNA) | 80
操作溫度範圍 (°C) -40 to 150
包裝數量 | 運送業者 160 | LARGE T&R

TMS320F28P559SJ-Q1 的特色

  • Real-time processing:
    • 150MHz C28x 32-bit DSP CPU
    • Equivalent to 300MHz Arm® Cortex®-M7 based device on real-time signal chain performance (see the Real-time Benchmarks Showcasing C2000™ Control MCU’s Optimized Signal Chain Application Note
    • IEEE 754 single-precision Floating-Point Unit (FPU32)
    • Trigonometric Math Unit (TMU)
      • Support for Nonlinear Proportional Integral Derivative (NLPID) control
    • CRC Engine and Instructions (VCRC)
  • Programmable Control Law Accelerator (CLA)
  • On-chip memory
    • 1088KB of flash (ECC-protected) across five independent banks
      • Four 256KB banks
      • One 64KB bank, ideal of LFU/Bootloaders/data
    • 8KB of OTP (One Time Programmable flash memory)
    • 133KB of RAM (ECC/Parity protected)
  • Security
    • Secure Boot
    • JTAG Lock
    • Advanced Encryption Standard (AES) accelerator
    • Unique Identification (UID) number
  • Clock and system control
    • Two internal 10MHz oscillators
    • Crystal oscillator or external clock input
    • Windowed watchdog timer module
    • Missing clock detection circuitry
    • Dual-clock Comparator (DCC)
  • 3.3V I/O design
    • Internal VREG generation allows for single-supply design
    • Brownout reset (BOR) circuit
    • 5V fail-safe and tolerant capability on 4 GPIOs for PMBUS/I2C support
    • Configurable 1.35V VIH on 4 GPIOs
  • System peripherals
    • 6-channel Direct Memory Access (DMA) controller
    • 91 individually programmable multiplexed General-Purpose Input/Output (GPIO) pins (22 shared with Analog)
    • 17 digital inputs on analog pins
    • Enhanced Peripheral Interrupt Expansion (ePIE)
    • Multiple low-power mode (LPM) support
  • Communications peripherals
    • One Power-Management Bus (PMBus) interface
      • Fast Plus Mode Support - 1MHz SCL
      • 5V/3.3V/1.35V VIH support on select pins
    • Two Inter-integrated Circuit (I2C) interfaces
    • Two Controller Area Network with Flexible Data-Rate (CAN FD/MCAN) bus port
      • 4KB message RAM per MCAN module, independent of system memory
      • Ability to re-use RAM for CPU data variables if MCAN is not used
    • One Universal Serial Bus (USB 2.0 MAC + PHY)
    • Two Serial Peripheral Interface (SPI) ports
    • Three UART-compatible Serial Communication Interface (SCI)
    • One UART-compatible Local Interconnect Network (LIN) interface
    • Fast Serial Interface (FSI) with one transmitter and one receiver (up to 200Mbps)
  • Analog system
    • Five 3.9MSPS, 12-bit Analog-to-Digital Converters (ADCs)
      • Up to 39 external channels (includes one gpdac output)
      • Four integrated Post-Processing Blocks (PPB) per ADC
    • Four windowed comparators (CMPSS) with 12-bit reference Digital-to-Analog Converters (DACs)
      • Digital glitch filters
      • Low DAC output to pin capability on CMPSS1
    • One 12-bit buffered DAC output
    • Three Programmable Gain Amplifiers (PGAs)
      • Unity gain support
      • Inverting and non-inverting gain mode support
      • Programmable output filtering
  • Enhanced control peripherals
    • 24 ePWM channels with 12 channels that have high-resolution capability (150ps resolution)
      • Integrated dead-band support
      • Integrated hardware trip zones (TZs)
    • Two Enhanced Capture (eCAP) modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
    • Embedded Pattern Generator (EPG)
  • Configurable Logic Block (CLB)
    • 2 tiles
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Neural-network Processing Unit (NPU)
    • Highly Optimized for Deep Convolutional Neural Networks (CNN)
    • Variable weights and data lengths
      • 8-bit and 4-bit weights
      • 8-bit and 4-bit data
    • 600MOPS (Mega Operations Per Second) at 75MHz on 8bWx8bD
    • 1200MOPS at 75MHz on 4bWx8bD
    • Up to 10x NN inferencing performance improvement vs SW techniques
    • No direct coding required, TI AI tools generate FW libraries
    • Real-time control focused Edge AI Models
      • ARC fault example
      • Motor fault example
  • Live Firmware Update (LFU)
  • Diagnostic features
    • Memory Power-On Self-Test (MPOST)
  • Functional Safety-Compliant (1)
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 and IEC 61508 system design
    • Systematic capability up to ASIL D and SIL 3
    • Hardware integrity up to ASIL B and SIL 2
  • Safety-related certification
  • Package options:
    • 128-pin Thin Quad Flatpack (TQFP)[PDT suffix]
    • 100-pin Low-profile Quad Flatpack (LQFP)[PZ suffix]
    • 80-pin TQFP [PNA suffix]
    • 64-pin LQFP [PM suffix]
    • 56-pin Very Thin Quad Flatpack No-Lead (VQFN) [RSH suffix]
  • Temperature options:
    • Junction (TJ): –40°C to 150°C

(1)Refer to the Functional Safety Manual for TMS320F28P55x Real-Time Microcontrollers and the TÜV certification for the exact part numbers that are Functional Safety-Compliant or Functional Safety Quality-Managed.

TMS320F28P559SJ-Q1 的說明

The TMS320F28P55x (F28P55x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

These include such applications as:

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 150MHz of signal-processing performance for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Floating-Point Unit (FPU), Trigonometric Math Unit (TMU), and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems.

The CLA allows significant offloading of common tasks from the main C28x CPU. The CLA is an independent 32-bit floating-point math accelerator that executes in parallel with the CPU. Additionally, the CLA has its own dedicated memory resources and it can directly access the key peripherals that are required in a typical control system. Support of a subset of ANSI C is standard, as are key features like hardware breakpoints and hardware task-switching.

The Neural-network Processing Unit (NPU) can support machine-learning inferencing using pre-trained models. Capable of 600–1200MOPS (Mega Operations Per Second) with model support for ARC fault detection or Motor Fault detection, the NPU provides up to 10x NN inferencing cycle improvement versus a SW-only-based implementation. Load and train models with the Edge AI Studio - Model Composer from TI or with the Tiny ML Modelmaker for an advanced set of capabilities. Source code for the C28x is generated by these tools, no manual coding is necessary. For customers who rely on their own AI training framework, TI’s Neural Network Compiler can help port your AI model to be compatible with many C28x-based MCUs. For those interested in reference solutions, request access to TI’s Arc Fault Detection Project or the Motor Bearing Fault Detection Project.

The F28P55x supports up to 1088KB of flash memory divided into four 256KB banks plus one 64KB bank, which enable programming one bank and execution in another bank in parallel. Up to 133KB of on-chip SRAM is also available to supplement the flash memory.

The Live Firmware Update hardware enhancements on F28P55x allow fast context switching from the old firmware to the new firmware to minimize application downtime when updating the device firmware.

High-performance analog blocks are integrated on the F28P55x real-time microcontroller (MCU) and are closely coupled with the processing and PWM units to provide optimal real-time signal chain performance. Twenty-four PWM channels, all supporting frequency-independent resolution modes, enable control of various power stages from a 3-phase inverter to power factor correction and advanced multilevel power topologies.

The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.

Interfacing is supported through various industry-standard communication ports (such as SPI, SCI, I2C, PMBus, LIN, and CAN FD) and offers multiple pin-muxing options for optimal signal placement.

Want to learn more about features that make C2000 Real-Time MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28P55X evaluation board or the LAUNCHXL-F28P55X development kit, and download C2000Ware.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

F28P559SJ9PNARQ1 現行 可提供客製捲盤
包裝數量 | 運送業者 1,000 | LARGE T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解