封裝資訊
封裝 | 針腳 VQFN (RHB) | 32 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 3,000 | LARGE T&R |
TPS65263-Q1 的特色
- Qualified for automotive applications
- AEC-Q100 qualification with the following
results:
- Device temperature grade 1: –40°C to 125°C operating junction temperature range
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- Operating input voltage range 4.0-V to 18-V maximum continuous output current 3 A/2 A/2 A
- I 2C controlled 7-bits VID programmable output voltage from 0.68 to 1.95 V With 10-mV voltage step for Buck2
- I 2C controlled VID voltage transition slew rate for Buck2
- I 2C read back power-good status, overcurrent warning and die temperature warning
- I 2C compatible interface with standard mode (100 kHz) and fast mode (400 kHz)
- Feedback reference voltage 0.6 V ±1%
- Adjustable clock frequency from 200 kHz to 2.3 MHz
- External clock synchronization
- Dedicated enable and soft-start pins for each buck
- Output voltage power-good indicator
- Thermal overloading protection
TPS65263-Q1 的說明
The TPS65263-Q1 incorporates triple-synchronous buck converters with 4.0- to 18-V wide input voltage. The converter with constant frequency peak current mode is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The switching frequency of the converters is adjustable from 200 kHz to 2.3 MHz with an external resistor. 180° out-of-phase operation between buck1 and buck2, buck3 (buck2 and buck3 run in phase) minimizes the input filter requirements.
The initial start-up voltage of each buck can be set with external feedback resistors. The output voltage of buck2 can be dynamically scaled from 0.68 to 1.95 V in 10-mV steps with I 2C-controlled 7 bits VID. The VID voltage transition slew rate is programmable with 3-bits control through I 2C bus to optimize overshoot/undershoot during VID voltage transition.
Each buck in TPS65263-Q1 can be I 2C controlled for enabling/disabling output voltage, setting the pulse skipping mode (PSM) or forced continuous current (FCC) mode at light load condition and reading the power-good status, overcurrent warning, and die temperature warning.
The TPS65263-Q1 features overvoltage, overcurrent, short-circuit, and overtemperature protection.