Wideband transceivers, receivers, transmitters

Meet your performance, bandwidth and power needs with high integration

parametric-filterView all products
Our portfolio of wideband transceivers, receivers and transmitters feature multi-channel and ultra-high data sampling functionality with up to 9-GSPS DACs and 3-GSPS ADCs for your cutting-edge 5G and other wireless communications systems. Additional features of these devices include: decimating filters, nap mode, power down and more.

Browse by category

Design & development resources

Firmware
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Evaluation board
AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver

The AFE7920 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit four-receive plus two-feedback (4T4R + 2FB) channels simultaneously.

The board evaluates the AFE7920 device, which is a quad-channel RF-sampling analog front end (AFE) (...)

AFE7950-SP
RF-sampling transceivers

Radiation-hardness-assured (RHA), 4-transmit, 6-receive RF-sampling transceiver up to 10.6 GHz

AFE7769D
RF-sampling transceivers

Quad-channel RF transceiver with dual feedback paths and integrated CFR/DPD

Approx. price (USD) 1ku | 1437