>> Semiconductor Home > Products > Digital Signal Processors > DSP Overview >

New and Featured Information about DSPs


TMS320C6000

Products


Development Tools


Applications

TMS320C64x DSP Update:
TI's High-Performance Memory and Peripheral System Sustains Real-Time Throughput Demands of World's Fastest Digital Signal Processor
> Read More




TMS320C64x™ DSP Core:
The world's highest performance DSP core, scalable to 1.1 GHz and fully software compatible with the entire C6000 DSP platform.
> Read More

  
eXpressDSP™ Real-Time Software Technology:
eXpressDSP™ Real-time Software Technology is a premier, open DSP software environment that combines tools and algorithm development standards to simplify application development and enhance innovation.
> Read More

TMS320C6211:
DSP starter kit provides easy-to-use, cost-effective way to move TMS320C6000 designs from concept to production.
Only $195US.
> Read More

Code Composer Studio Compiler Optimization Tutorial:
Step-by-step examples of four simple techniques for maximizing performance with the 'C6000 C Compiler. Includles code. Can be run from Code Composer Studio while following the lessons.
> Read More

  
Multichannel vocoder technology demonstration kit (TDK):
Demonstrate multichannel vocoder performance on 'C62x EVM
> Read More


TMS320C54x

Products


Development Tools


Applications

TMS320C5510 DSP:
The new C5510 DSP is sampling now, delivers 80 mW @ 320 MIPS and is software compatible with the existing TMS320C54x DSPs.
> Read More

TMS320C55x™ DSP Core:
The world's most power efficient DSP as low as 0.05 mW/MIPS and fully software compatible with the entire C5000 DSP Platform.
> Read More

  
Visual Linker for Code Composer Studio™ IDE:
The industry's first 100 percent visual application linking through a highly Windows™-like interface.
> Read More

TMS320C5402 DSP Starter Kit (DSK):
Begin development today on the C5000 DSP platform with this easy-to-use, comprehensive development tool. Introductory price US $195.
> Read More

  
Application Note:
Overflow Avoidance Techniques in Cascaded IIR Filters Implementations on the TMS320 DSP
> Read More


TMS320C2000

Products


Development Tools


Applications

TMS320C28x™ DSP Core:
The world's highest performance DSP core for Digital Control Applications
> Read More

TMS320C24x DSP:
Six new TMS320Lx240x devices: 30 MIPs, 3.3V, up to 32K sectored Flash, 2.5K RAM, 2 Event Managers, 500 ns ADC
> Read More

  
TMS320F2407 EVM, TMS320F243 DSK, TMS320F240 DSK:
Low cost evaluation and starter kit boards ease development with graphical debuggers and JTAG emulation
> Read More

TMS320C24x:
Brushless DC motor and AC induction, motor, PMSM and UPS application design kits
> Read More

  
Application Design Kits:
Assist in the design of specific motor control systems
> Read More

Technosoft MotionChip:
C240 based device with pre-developed DSP algorithms on-chip for up to 17 different control schemes
> Read More

Switch Reluctance Motor Application Design Kit:
This kit contains a rich collection of technical documentation and application software that is ready to run on TI's 'C24x Evaluation Module.
> Read More