TIR2000 4-MBPS IrDA Evaluation Module![]() | ||
TIR2000 EVM Features: > Allows easy evaluation for various applications, including 4 Mbps > Includes Win95 driver software and documentation
TIR2000 Product Features:
|
The TIR2000 is an infrared (IR) controller that supports the Infrared Data Association (IrDA) standard up to 4Mbps along with ASK and TV infrared standards. The TIR2000 provides an interface between the ISA bus (host system) and an infrared transceiver. It encodes and decodes the information to conform to the appropriate standard, and also converts the data into a format that can be transmitted by the infrared transceiver. The EVM allows easy evaluation of both parts, and provides Microsoft Windows 95 driver software and technical documentation. To purchase the TIR2000EVM, contact your local sales office or in USA, call (800) 477-8924, ext. 5800 Price: US $99. TIR2000 EVM Kit related downloads:
EVM bill of materials
|