Home Power management DC/DC switching regulators DC/DC controllers

TPS56100

ACTIVE

5 Bit Programmable Synchronous Buck Controller

Product details

Rating Catalog Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 2.6 Vout (min) (V) 1.3 Control mode Hysteretic Features Enable pin, Power good Duty cycle (max) (%) 100 Iq (typ) (A) 0.003 Number of phases 1 Operating temperature range (°C) 0 to 125
Rating Catalog Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Vout (max) (V) 2.6 Vout (min) (V) 1.3 Control mode Hysteretic Features Enable pin, Power good Duty cycle (max) (%) 100 Iq (typ) (A) 0.003 Number of phases 1 Operating temperature range (°C) 0 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Single-Channel, 5-V Controller
  • Synchronous-Rectifier Drivers for Greater Than 90% Efficiency
  • Useable for All Common DSP Supply Voltages - Popular Output Voltage Options Set With Program Pins
  • EVM Available
  • Ideal for Applications With Current Ranges From 3 A to 30 A.
  • Hysteretic Control Technique Enables Fast Transient Response -- Ideal for 'C6000 or Multiple 'C5000 Applications
  • Low Supply Current
    • 3 mA in Operation
    • 90 uA in Standby
  • Power Good Output
  • 28-Pin TSSOP PowerPADTM Package
  • PowerPAD is a trademark of Texas Instruments Incorporated.

  • Single-Channel, 5-V Controller
  • Synchronous-Rectifier Drivers for Greater Than 90% Efficiency
  • Useable for All Common DSP Supply Voltages - Popular Output Voltage Options Set With Program Pins
  • EVM Available
  • Ideal for Applications With Current Ranges From 3 A to 30 A.
  • Hysteretic Control Technique Enables Fast Transient Response -- Ideal for 'C6000 or Multiple 'C5000 Applications
  • Low Supply Current
    • 3 mA in Operation
    • 90 uA in Standby
  • Power Good Output
  • 28-Pin TSSOP PowerPADTM Package
  • PowerPAD is a trademark of Texas Instruments Incorporated.

The TPS56100 is a high-efficiency synchronous-buck regulator controller which provides an accurate programmable supply voltage to low-voltage digital signal processors, such as the `C6x and `C54x DSPs. An internal 5-bit DAC is used to program the reference voltage from 1.3 V to 2.6 V. Higher output voltages can be implemented using an external input resistive divider. The TPS56100 uses a fast hysteretic control method that provides a quick transient response. The propagation delay from the comparator input to the output driver is less than 300 ns, even at maximum output current. Overcurrent shutdown and crossover protection combine to eliminate destructive faults in the output MOSFETs, thereby protecting the processor during operation. The slowstart current source is proportional to the reference voltage, thereby eliminating variation of the slowstart timing when changes are made to the output voltage. When the output drops to less than 93% of the nominal output voltage, PWRGD will pull the open-drain output low. The overvoltage circuit will disable the output drivers if the output voltage rises more than 15% above the nominal output voltage. The TPS56100 also includes an inhibit input to control power sequencing and undervoltage lockout thereby insuring the 5-V supply is within limits before the controller starts. The 2-A MOSFET drivers can power multiple MOSFETs in parallel to drive single or multiple DSPs and load currents up to 30 A. The high-side driver can be configured as a ground-referenced driver or as a floating bootstrap driver with the included internal bootstrap Schottky diode.

The TPS56100 is available in a 28-pin TSSOP PowerPAD package, which increases thermal efficiency and eliminates bulky heat sinks.

The TPS56100 is a high-efficiency synchronous-buck regulator controller which provides an accurate programmable supply voltage to low-voltage digital signal processors, such as the `C6x and `C54x DSPs. An internal 5-bit DAC is used to program the reference voltage from 1.3 V to 2.6 V. Higher output voltages can be implemented using an external input resistive divider. The TPS56100 uses a fast hysteretic control method that provides a quick transient response. The propagation delay from the comparator input to the output driver is less than 300 ns, even at maximum output current. Overcurrent shutdown and crossover protection combine to eliminate destructive faults in the output MOSFETs, thereby protecting the processor during operation. The slowstart current source is proportional to the reference voltage, thereby eliminating variation of the slowstart timing when changes are made to the output voltage. When the output drops to less than 93% of the nominal output voltage, PWRGD will pull the open-drain output low. The overvoltage circuit will disable the output drivers if the output voltage rises more than 15% above the nominal output voltage. The TPS56100 also includes an inhibit input to control power sequencing and undervoltage lockout thereby insuring the 5-V supply is within limits before the controller starts. The 2-A MOSFET drivers can power multiple MOSFETs in parallel to drive single or multiple DSPs and load currents up to 30 A. The high-side driver can be configured as a ground-referenced driver or as a floating bootstrap driver with the included internal bootstrap Schottky diode.

The TPS56100 is available in a 28-pin TSSOP PowerPAD package, which increases thermal efficiency and eliminates bulky heat sinks.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS6287B25 ACTIVE 6V input, 25A parallelable synchronous buck converter with I²C and frequency synchronization option Integrated MOSFETs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet High-Efficiency DSP Power Supply Controller For 5-V Input Systems datasheet (Rev. A) 02 Aug 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​