> Data Converters for C5510
> Power Managment Products for C5510
> Data Converter Home Page
> Power Managment Home Page
> C5510 Product Folder
|
|
Analog-to-Digital Converters (ADCs) for the C5510
ADCs (less than 1 MSPS) |
Device |
Resolution (Bits) |
Sample Rate (kSPS) |
Supply (V) |
Data-Bus Interface (Bits) |
Analog Inputs |
Power (typ) (mW) |
Vref (Int/Ext) |
DNL (max) (+/- LSB) |
INL (max) (+/- LSB) |
TLV1571 |
10 |
1250 |
2.7 to 5.5 |
Parallel |
1 |
12 |
Int |
1 |
1 |
TLV1504 |
10 |
200 |
2.7 to 5.5 |
Serial |
4 |
2.7 |
Int |
0.5 |
0.5 |
TLV1508 |
10 |
200 |
2.7 to 5.5 |
Serial |
8 |
2.7 |
Int |
0.5 |
0.5 |
TLV1544 |
10 |
85 |
2.7 to 5.5 |
Serial |
4 |
1.05 |
Ext |
1 |
1 |
TLV2543 |
12 |
66 |
3.3 |
Serial |
11 |
3.3 |
Ext |
1 |
1 |
TLV2544 |
12 |
200 |
2.7 to 5.5 |
Serial |
4 |
4.5 |
Int |
1 |
1 |
TLV2548 |
12 |
200 |
2.7 to 5.5 |
Serial |
8 |
4.5 |
Int |
1 |
1 |
ADCs (greater than or equal to 1 MSPS) |
Device |
Resolution (Bits) |
Sample Rate (MSPS) |
Supply (V) |
Analog Inputs |
Power (typ) (mW) |
Analog Input BW (MHz) |
DNL (max) (+/- LSB) |
INL (max) (+/- LSB) |
TLV1562 |
10 |
2 |
2.7 to 5.5 |
4 |
15 |
120 |
1.5 |
1.5 |
TLV1570 |
10 |
1.25 |
2.7 to 5.5 |
8 |
8 |
25 |
1 |
1 |
TLV1571 |
10 |
1.25 |
2.7 to 5.5 |
1 |
12 |
30 |
1 |
1 |
TLV1572 |
10 |
1.25 |
2.7 to 5.5 |
1 |
8 |
12 |
1 |
1 |
TLV1578 |
10 |
1.25 |
2.7 to 5.5 |
8 |
12 |
30 |
1 |
1 |
THS1206 |
12 |
6 |
3 to 5 |
4 |
216 |
96 |
1 |
1.5 |
THS1401 |
14 |
1 |
3.3 |
1 |
270 |
140 |
1 |
2.5 |
THS1403 |
14 |
3 |
3.3 |
1 |
270 |
140 |
1 |
2.5 |
THS1408 |
14 |
8 |
3.3 |
1 |
270 |
140 |
1 |
5 |
Digital-to-Analog Converters (DACs) for the C5510
DACs (less than 10 MHz) |
Device |
Resolution (Bits) |
Supply (V) |
Data-Bus Interface (Bits) |
Settling Time (us) |
Number of DACs |
Power (typ) (mW) |
Output (I or V) |
Vref (Int/Ext) |
DNL (max) (+/- LSB) |
INL (max) (+/- LSB) |
TLV5604 |
10 |
2.7 to 5.5 |
Serial |
3 |
4 |
3.3 |
V |
Ext |
0.5 |
0.5 |
TLV5606 |
10 |
2.7 to 5.5 |
Serial |
9-Mar |
1 |
0.9 |
V |
Ext |
1 |
1.5 |
TLV5613 |
12 |
2.7 to 5.5 |
P8 |
1 |
1 |
1.2 |
V |
Ext |
1 |
4 |
TLV5614 |
12 |
2.7 to 5.5 |
Serial |
3 |
4 |
3.6 |
V |
Ext |
1 |
4 |
TLV5616 |
12 |
2.7 to 5.5 |
Serial |
3 |
1 |
0.9 |
V |
Ext |
1 |
4 |
TLV5617A |
10 |
2.7 to 5.5 |
Serial |
2.5 |
2 |
2.1 |
V |
Ext |
1 |
1 |
TLV5618A |
12 |
2.7 to 5.5 |
Serial |
2.5 |
2 |
2.4 |
V |
Ext |
1 |
4 |
TLV5619 |
12 |
2.7 to 5.5 |
P12 |
1 |
1 |
4.3 |
V |
Ext |
1 |
4 |
TLV5623 |
8 |
2.7 to 5.5 |
Serial |
3 |
1 |
0.9 |
V |
Ext |
0.2 |
0.5 |
TLV5624 |
8 |
2.7 to 5.5 |
Serial |
1.0 to 3.5 |
1 |
4.5 |
V |
Int |
0.2 |
0.5 |
TLV5625 |
8 |
2.7 to 5.5 |
Serial |
2.5 or 12 |
2 |
2.1 |
V |
Ext |
0.2 |
0.5 |
TLV5626 |
8 |
2.7 to 5.5 |
Serial |
1 |
2 |
5.1 |
V |
Int |
0.5 |
1 |
TLV5627 |
8 |
2.7 to 5.5 |
Serial |
3 |
4 |
3 |
V |
Ext |
0.5 |
0.5 |
TLV5633 |
12 |
2.7 to 5.5 |
P8 |
1 |
1 |
2.7 |
V |
Int |
0.5 |
3 |
TLV5636 |
12 |
2.7 to 5.5 |
Serial |
1 |
1 |
4.5 |
V |
Int |
1 |
4 |
TLV5637 |
10 |
2.7 to 5.5 |
Serial |
1 |
2 |
4.2 |
V |
Int |
0.5 |
1 |
TLV5638 |
12 |
2.7 to 5.5 |
Serial |
1 |
2 |
4.5 |
V |
Int |
1 |
4 |
TLV5639 |
12 |
2.7 to 5.5 |
P12 |
1 |
1 |
2.7 |
V |
Int |
0.5 |
3 |
DSPcodecs for the C5510 |
Device |
Resolution (bits) |
Sample Rate (kHz) |
Bandwidth
|
SNR (dB) |
Number of Channels |
Supply Voltage (V) |
Power (typ) (mW) |
TLV320AIC10 |
16 |
22.05 |
up to 9.92 |
84/85 |
1 |
3.3 to 5 |
39 |
Power Management Products for the C5510
(1) Vin headroom may be needed to accommodate voltage drops
(2) AA = battery cells of Alkaline, NiCd and NiMH chemistry.
Devices spanning across core and I/O voltages represent dual channel devices
|