Ship from Stock and Debit Claim Response
Gray Rule

   The "Notify of Ship from Stock and Debit Claim Acknowledgment" Partner Interface ProcessTM (PIP®) allows a Product Supplier to notify a Product Distributor of the final disposition pertaining to a "Pending" Ship from Stock and Debit Claim. A "Pending" claim is defined in PIP5D5, "Create Ship from Stock and Debit Claim." Only two final dispositions are allowed via PIP 5D6: "Accept" or "Reject".

This PIP® is designed to assure that the business promise to process the claim is kept and performed within a specified amount of time. PIP5D5, "Create Ship from Stock and Debit Claim Acknowledgment," is used to submit a claim in accordance with a Ship from Stock and Debit Authorization program.

This program is a pricing agreement between a Product Supplier and a Product Distributor that enables the Product Distributor to sell products to a customer at an acceptable profit margin. These pricing arrangements, used in the EC and IT supply chain, allow a Product Distributor to claim credits on product sold to customers.

PIP5D5, "Create Ship from Stock and Debit Claim," must be executed prior to PIP5D6 "Notify of Ship from Stock and Debit Claim Acknowledgment". This PIP� is used to provide final claim status when the claim response from PIP5D5 indicates a "Pending" status.

TI Semiconductor Guidelines

ROSETTANET: 5D6

EDIFACT: SSDRSP

ANSI ASC X12: 849

TI Guidelines are based on RosettaNet, EDIFICE, or EIDX standards and process models.