Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Industrial mmWave radar sensors

Highly integrated radar sensors enable precise sensing in industrial and personal electronics markets

parametric-filterView all products
Our IWR mmwave radar sensor portfolio in 60GHz/77GHz band is highly integrated, low cost, low power and helps our customers solve numerous sensing challenges. The scalable sensor portfolio is industry leading in performance and integration, is built on low power architecture and, delivers robust detection in millimeter-level accuracy. We offer application level reference hardware and software, third party ecosystem and extensive support content for simple and easier design.

Find an industrial mmWave radar sensor that best fits your design needs

Industrial mmWave radar sensors design & development

Get started with our industrial mmWave radar sensors.

TI Developer Zone

Access training and resources to easily start development. arrow-right

Hardware

Find an evaluation module or development kit for your mmWave radar sensor. arrow-right

Software

Use our mmWave software development kit (SDK) and our mmWave studio to simplify your software development process. arrow-right

Partners

Find the right third-party to meet your need arrow-right

Educational resources

Find additional resources to support your development process arrow-right

Design & development resources

Development resource
Radar toolbox for mmWave radar sensors
Explore endless application demos that are using various industrial mmWave radar sensor EVMs and a PC GUI, along with additional resources. 
Software development kit (SDK)
mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

The mmWave software development kit (SDK) is a collection of software packages to enable application evaluation and development on TI mmWave sensors. This tool includes the MMWAVE-SDK and companion packages to support your design needs.

The MMWAVE-SDK is a unified software platform for the TI (...)

Design tool
mmWave radar sensors third-party search tool

TI has partnered with companies to offer a wide range of solutions using TI mmWave radar sensors and related services. These companies can accelerate your path to production using mmWave radar. Download this search tool to quickly browse our third-party solutions and find the right third-party to (...)

IWRL6432W
Industrial mmWave radar sensors

Low-power 60GHz industrial mmWave radar sensor in wafer scale package

Approx. price (USD) 1ku | 7.49

IWRL6844
Industrial mmWave radar sensors

Single-chip low-power high-performance 57GHz to 64GHz industrial mmWave radar sensor

Approx. price (USD) 1ku | 19.65

IWRL1432
Industrial mmWave radar sensors

Single-chip low-power 76GHz to 81GHz industrial mmWave radar sensor

Approx. price (USD) 1ku | 11.51

IWR2944
Industrial mmWave radar sensors

Single-chip, 76GHz to 81GHz industrial high-performance radar with integrated DSP, MCU and ethernet

Approx. price (USD) 1ku | 19.99

TI industrial mmWave radar sensors

checkmark

Intelligent sensing in a small form factor

Smart low-power sensors with integrated on-chip processing and antenna on package (AoP).

checkmark

Unprecedented accuracy and resolution

Separate closely grouped unique objects and reduce false positive triggers.

checkmark

Next-gen industrial applications

Open band enables smarter factories, homes and cities.

Enabling emerging markets with TI mmWave radar

Framery

Framery’s innovative smart pod design uses TI mmWave radar sensor technology to improve the everyday office experience for employees. The IWR6843AOP radar sensor enables highly accurate occupancy detection capabilities with reduced false errors. The radar technology detects when a person enters or leaves the pod and automatically adjusts the lighting and ventilation in the pod accordingly for improved energy efficiency. Additionally, accurate occupancy detection enables adaptive top-mounted lighting that shows whether a pod is free, in use, or a meeting is starting soon for smoother operation.

QUMEA

QUMEA’s RADIQ-1 sensor uses TI mmWave radar sensor technology to provide contactless monitoring of presence, vital signs and fall events for people in care facilities. The ultra-accurate IWR6843AOP radar sensor detects precise motion points in a room, and uses this data to understand position, posture and condition of a person in real-time to provide nearly error-free alerts. The high-level of accuracy can reduce falls by 74% and care effort by 20% for effective prevention and measurable therapeutic success. Radar technology also provides absolute privacy, compared to vision-based systems, with data that does not contain information that allows conclusions about a person.

Inxpect

Inxpect’s SBV-01 sensor uses TI mmWave radar sensor technology to advance safety in industrial automation and robotics systems. The IWR6843 is a single-chip, 60-GHz to 64-GHz, SIL-2 certified mmWave radar sensor that enables the detection of operators in dangerous areas to stop machinery from restarting until the area is clear. With high levels of accuracy, radar technology reduces false detections such as dust, debris, smoke and dirt and can measure even the smallest of movements such as a person breathing. Additionally, radar can measure several objects simultaneously for increased safety and productivity in complex environments. 

Video Player is loading.
Current Time 0:00
Duration 17:26
Loaded: 0.95%
Stream Type LIVE
Remaining Time 17:26
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Axis Communications

Axis Communications’ AXIS Q1656-DLE Radar-Video Fusion Camera uses TI mmWave radar sensor technology to provide next-level detection and visualization to surveillance systems even at long distances. The ultra-accurate IWR6843 radar sensor enables improved people detection with reduced false triggers typically caused by shadows, light beams, raindrops or insects. The radar sensor provides critical information such as the position, speed and direction of detected movement for enhanced intelligence. In addition, radar technology helps to conserve energy, because radar can “see” in the dark. 

Discover featured applications

Occupancy detection/ people counting
mmWave sensor family provides precision and accuracy for occupancy detection and people counting applications.
Telehealth and vital sign detection
Measure vitals signs and detect physical status without contact nor invasion of privacy for in-home wellness applications.
Robotics
Enable intelligent robot sensing at the edge with our industrial mmWave sensors.
Personal electronics
Compact and ultra low power solutions for realizing smarter presence detection, reliable vital signs measurements and contactless gestures for human machine interface
Level transmitter
Enable level measurements up to 100 m with high distance accuracy and low power consumption targeting 4-20mA loop powered systems.
Traffic monitoring camera
High accuracy, robust detection, range and velocity measurement for vehicle infrastructure.

mmWave sensor family provides precision and accuracy for occupancy detection and people counting applications.

Our mmWave solutions for occupancy detection/ people counting enable 3D detection and tracking of multiple people or objects with precise position, velocity and angle information. Simplify solutions by ignoring non-moving objects such as chairs and tables and filtering clutter from moving objects such as fans, curtains or blinds.

  • Detection and tracking of people indoors up to 14 m and outdoors up to 100 m
  • Object classification to reduce false detections and triggers
  • Fine resolution to distinguish objects with minimal spacing (less than 50 mm) for accurate people counting
Video Player is loading.
Current Time 0:00
Duration 2:18
Loaded: 7.15%
Stream Type LIVE
Remaining Time 2:18
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Featured resources

REFERENCE DESIGNS
  • TIDEP-01000 – People Counting and Tracking Reference Design Using mmWave Radar Sensor
  • TIDA-010254 – Battery-powered mmWave radar sensor with sub-1-GHz and Bluetooth® 5.2 reference design
PRODUCTS
  • IWR6843AOP – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
  • IWRL6432AOP – Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
Additional development resources

Measure vitals signs and detect physical status without contact nor invasion of privacy for in-home wellness applications.

Our mmWave solutions provides non-identifiable information enabling use in sensitive environments. Caretakers will take notice as telehealth and vital sign detection made possible by our mmWave solutions enable physical status (awake/asleep, upright/fallen) and vital signs (heart rate, breathing rate and quality of sleep) to be obtained without contact and without use of a privacy invasive camera.

  • Posture recognition enables fall detection at up to 6.5 m with >90% accuracy
  • Precision motion detection detects chest cavity displacement for real-time vital signs monitoring verified to within 5 bpm
Video Player is loading.
Current Time 0:00
Duration 30:27
Loaded: 0.54%
Stream Type LIVE
Remaining Time 30:27
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Featured resources

REFERENCE DESIGNS
  • TIDA-010254 – Battery-powered mmWave radar sensor with sub-1-GHz and Bluetooth® 5.2 reference design
PRODUCTS
  • IWR6843AOP – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
  • IWRL6432AOP – Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna

Enable intelligent robot sensing at the edge with our industrial mmWave sensors.

Our industrial mmWave sensors provide not only distance, but also relative velocities of people in the scene to trigger robot slow down or stop based on proximity and speed of approach. Our radar sensors bring additional value over vision and LiDAR-based sensors by seeing in challenging environments such as rain, smoke, poor lighting and dusty factory conditions.

  • IEC 61508 certified up to SIL 2
  • The 60GHz and 77GHz frequency bands offer scalable deployment in different regions
  • FMCW radar measure position and speed of objects
  • 3D detection with wide azimuth area coverage up to 130º
Video Player is loading.
Current Time 0:00
Duration 2:19
Loaded: 7.19%
Stream Type LIVE
Remaining Time 2:19
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Featured resources

REFERENCE DESIGNS
  • TIDEP-01025 – mmWave diagnostic and monitoring reference design
PRODUCTS
  • IWR6843 – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
  • IWR6843AOP – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
  • IWRL6432AOP – Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna

Compact and ultra low power solutions for realizing smarter presence detection, reliable vital signs measurements and contactless gestures for human machine interface

Our 60-GHz radar sensors offer compact and ultra-low power solutions making these ideal for applications like presence detection in TV, monitors and PC/Notebooks

  • Accurately identify if a user is approaching or leaving
  • Detect, localize & track people indoors / outdoors up to 20 m
  • Reduce false detections with advanced algorithms and machine learning
  • Classify human vs non-human motion
  • Use less than 2-mW of power consumption for detecting motion (2 Hz frame rate)
  • Detect hand gestures for a contactless human machine interface - HMI
  • Accurately measure vital signs such as heart & breathing rate
Video Player is loading.
Current Time 0:00
Duration 2:43
Loaded: 0.00%
Stream Type LIVE
Remaining Time 2:43
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Featured resources

REFERENCE DESIGNS
  • TIDA-010254 – Battery-powered mmWave radar sensor with sub-1-GHz and Bluetooth® 5.2 reference design
PRODUCTS
  • IWRL6432AOP – Single-chip low-power 57GHz to 64GHz industrial mmWave radar sensor with integrated antenna
  • IWR6843AOP – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP)
Additional development resources

Enable level measurements up to 100 m with high distance accuracy and low power consumption targeting 4-20mA loop powered systems.

Our mmWave radar sensors enable high accuracy level measurements of liquids and bulk materials in various industries including food and beverage, wastewater management and process industry. 

  • <1 mm distance accuracy enabling granular tank volume control
  • Low energy consumption of <4 mJ/measurement
  • Measurement minimally influenced by temperature and pressure variations compared to ultrasonic
  • Immune to foam, vapors, powder, dust and condensates
Video Player is loading.
Current Time 0:00
Duration 1:23
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:23
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Featured resources

REFERENCE DESIGNS
  • TIDEP-0091 – Power optimization for 77GHz-level transmitter reference design
  • TIDEP-01025 – mmWave diagnostic and monitoring reference design
PRODUCTS
  • IWRL1432 – Single-chip low-power 76GHz to 81GHz industrial mmWave radar sensor
  • IWR1443 – Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator
TECHNICAL RESOURCES

High accuracy, robust detection, range and velocity measurement for vehicle infrastructure.

Our Industrial mmWave radar solutions for vehicle counting enable accurate, detection, range and velocity measurement for short-range and long-range applications greater than 100m. Whether at a parking garage or intersection stop-bar, see how our radar solutions can enhance intelligence behind vehicle infrastructure and decision making.

  • The 60GHz and 77GHz frequency bands offer scalable deployment in different regions
  • FMCW radar measure position and speed of objects
  • Environmentally robust which means operation and accuracy regardless of lighting, temperature, and inclement weather
Video Player is loading.
Current Time 0:00
Duration 2:05
Loaded: 0.00%
Stream Type LIVE
Remaining Time 2:05
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

Featured resources

REFERENCE DESIGNS
  • TIDEP-0090 – Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor
PRODUCTS
  • IWR6843 – Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability
  • IWR1843 – Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator
  • IWR1642 – Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
HARDWARE DEVELOPMENT
  • IWR6843ISK – IWR6843 evaluation module for single-chip 60GHz long-range antenna mmWave sensor
  • IWR1843BOOST – IWR1843 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor
  • IWR1642BOOST – IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

Technical resources

White paper
White paper
The fundamentals of millimeter wave radar sensors (Rev. A)
Learn more about the fundamentals of mmWave radar technology.
document-pdfAcrobat PDF
Video series
Video series
mmWave radar training series
Watch our industrial mmWave training series to learn the fundamentals of mmWave radar sensors and get started with development quickly.
Functional safety information
Functional safety information
Radar Functional Safety Enablers (Rev. B)
Learn more about our resources that can help with your system-level certification efforts.
document-pdfAcrobat PDF