Optical sensors
Achieve high performance within light and proximity sensing applications
Browse by category
New products
Automotive high-speed high-precision digital light sensor
Approx. price (USD) 1ku | 0.696
Automotive high-speed high-precision digital ambient light sensor (ALS)
Approx. price (USD) 1ku | 0.538
Why choose our optical sensors?
Fast conversion time
Quickly understand the environment around the system in order to adjust lighting and brightness with extreme speed.
Versatile packaging
Our multitude of package options, including the industry's thinnest package, allows placement in size restrictive and automotive applications.
High dynamic range
Our optical sensing ranges from 312uLux to 167kLux enabling use in a variety of lighting conditions including dim, bright, and behind covered material.
Customizable proximity sensing
Detect near and far objects of various shapes, sizes, colors, materials, and reflectivity levels in a wide or narrow field of view (FoV).
Technical resources
TI Precision labs - Light sensors
How to Select a Light Sensor for Your Application (Rev. C)
TI Precision labs - Time of flight training series
Design & development resources
OPT3101 system estimator tool
The OPT3101 system estimator tool analyzes the performance of the OPT3101, which is a time-of-flight (ToF)-based, long-range proximity and distance sensor analog front end (AFE). The tool determines if the OPT3101 is able to meet design requirements under various conditions.
OPT3006 Field of View (FoV) Simulator
OPT3101 configurator tool
The OPT3101 time-of-flight (ToF) analog front end (AFE) configurator tool is an offline graphical user interface (GUI) for customizing the configuration of the OPT3101, which is a ToF-based, long-range proximity and distance sensor AFE. OPT3101CONFIG-SW provides a high level of (...)