Elevator main control panel

Products and reference designs

Elevator main control panel

Block diagram

Overview

Our reference designs and integrated circuits help quickly differentiate your elevator main control panel that is used to control and monitor the entire elevator process.

Design requirements

    Elevator main control panel designs often require:

  • High-efficiency AC/DC power supply.
  • Robust ESD protection for wired interfaces.
  • Simplified wired communication installation that can reduce cabling costs and increase throughput.

Block diagram

Find products and reference designs for your system.

Elevator main control panel

Comm. Board Comm. Board Calling Button Operating Panel Calling Button Operating Panel Safety Controller SafetyController Fire Alarm Control Panel Fire Alarm Control Panel Motor Drive Motor Drive Relay (Motor Control) Relay(Motor Control) Relay (Door) Relay(Door) Circuit Breaker Circuit Breaker Circuit Breaker Circuit Breaker Additional Relays Additional Relays RJ45 RJ45 Point of Load Point of Load 110/220 110/220 VAC VAC RS232 RS232 USB USB Antenna Antenna Non-Isolated DC/DC Power Supply Non-Isolated DC/DC Power Supply LDOs LDOs Buck Converters Buck Converters Power Sequencer PowerSequencer PMIC PMIC Energy Storage Energy Storage Battery Fuel Gauge Battery FuelGauge Logic (Schmitt Trigger, Gates) Logic (Schmitt Trigger, Gates) 48 VDC Backup Battery 48 VDC BackupBattery Battery Charger Battery Charger ORing Controller ORing Controller Boost Controller BoostController Isolated AC/DC Power Supply Isolated AC/DC Power Supply DC/DC DC/DC Voltage Reference Voltage Reference Diode Bridge Rectifier Diode Bridge Rectifier PFC PFC Relay Signal Input/ Output Protection Relay Signal Input/Output Protection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection Relay System Relay System Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Digital Processing Digital Processing MPU (redundancy) MPU(redundancy) MPU MPU Logic Gate Logic Gate Voltage Translator Voltage Translator Voltage Reference Voltage Reference Buffer/Driver/ Shift Register Buffer/Driver/Shift Register Signal Isolation SignalIsolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Serial Interface Serial Interface CAN CAN CAN, RS-485 or Proprietary CAN, RS-485 or Proprietary RS-485 Transceiver RS-485Transceiver RS-485 Transceiver RS-485Transceiver CAN CAN RS-232 Transceiver RS-232Transceiver USB USB Wired Interface Signal Input/ Output Protection Wired Interface Signal Input/Output Protection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESD Protection Ethernet Interface Ethernet Interface Logic (Inverter Buffer) Logic (Inverter Buffer) Crystal Crystal Status LEDs Status LEDs 10/100 Ethernet PHY 10/100 Ethernet PHY Self-Diagnostics/Monitoring Self-Diagnostics/Monitoring Real-Time Clock (RTC) Real-Time Clock (RTC) Temperature Monitor Temperature Monitor Voltage Detector, Supervisor, RESET, Watchdog, Window Compara... Voltage Detector, Supervisor, RESET, Watchdog, Window Comparator Current Sensing/Monitor Current Sensing/Monitor Amps Amps ADC ADC Memory Memory Non-Volatile Memory Non-Volatile Memory DDR DDR DDR Termination DDR Termination Decoder/ Demux Decoder/Demux Wireless Interface Wireless Interface Radio (2.4GHz, Sub-1GHz or Wi-Fi) Radio(2.4GHz, Sub-1GHz or Wi-Fi) Clocking Clocking Clock Synthesizer Clock Synthesizer Logic (Inverter) Logic (Inverter) Clock Buffer Clock Buffer Crystal or Oscillator Crystal or Oscillator

Technical documentation

View all 2
No results found. Please clear your search and try again.
Type Title Date
Technical article How using bi-directional DC/DC converters for an elevator automatic rescue device PDF | HTML 31 Aug 2023
Technical article Designing the elevators of the future PDF | HTML 12 Jul 2023

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos