Fire safety sounder, speaker, strobe

Products and reference designs

Fire safety sounder, speaker, strobe

Block diagram

Overview

Our integrated circuits and reference designs help you create an advanced fire safety sounder, speaker and strobe notification system that reduces overall size and cost while meeting fire protection code standards.

Design requirements

Fire safety sounder, speaker and strobe designs often require:

  • Pre-recorded speech audible notifications that meet sound pressure level and frequency requirements.
  • A single solution that can generate multiple audible notification frequencies and intelligible audio.
  • Generating high-intensity strobes without increasing voltage sag.

Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

Fire safety sounder, speaker, strobe

Point of Load Point of Load Strobe / Alarm Supply Strobe / Alarm Supply Piezo Sounder PiezoSounder 24VDC SLC Loop 24VDC SLC Loop V+ V+ V- V- Non-Isolated DC/DC Power Supply Non-Isolated DC/DC Power Supply Buck or LDO Buck or LDO Transistor Level Rectifier / Filter / Pre-reg / Current Limit Transistor Level Rectifier / Filter /Pre-reg / Current Limit Fault Bypass Fault Bypass MOSFETs (Isolation) MOSFETs (Isolation) Digital Processing Digital Processing MCU (With Optional Integrated Analog) or Wireless MCU (With I... MCU (With Optional Integrated Analog)orWireless MCU(With Integrated Radio) Buffer/ Driver Buffer/Driver Voltage Translator Voltage Translator Logic Gate LogicGate Voltage Reference Voltage Reference SLC Communication SLC Communication Transistor Level Digital Voltage to Current Output Communicat... Transistor Level Digital Voltage to Current Output Communication Comparator Comparator Voltage Reference Voltage Reference Audio Interface Audio Interface Speaker Amp Speaker Amp Audio Speaker Audio Speaker Audio DAC Audio DAC Audible Alarm Interface Audible Alarm Interface Transistor Level Implementation Transistor Level Implementation Piezo Driver Piezo Driver OR OR OR OR Amp Amp Self-Diagnostics/Monitoring Self-Diagnostics/Monitoring Voltage Supervisor, RESET, Watchdog Timer Voltage Supervisor, RESET, Watchdog Timer Visual Alarm Interface Visual Alarm Interface Strobe LEDs Strobe LEDs White LED Driver White LED Driver Wireless Interface Wireless Interface Radio (2.4GHz, Sub-1GHz or Wi-Fi) Radio (2.4GHz, Sub-1GHz or Wi-Fi) Manual Test Function Manual Test Function Test Button Test Button ESD Protection ESD Protection Hall Effect Sensor Hall Effect Sensor OR OR Push Button Controller Push Button Controller Tamper Detection Tamper Detection Hall Effect Sensor Hall Effect Sensor Ambient Light Sensor Ambient Light Sensor Reed Switch Reed Switch

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos