Gateway (xDSL/cable)

Products and reference designs

Gateway (xDSL/cable)

Block diagram

Overview

Our integrated circuits and reference designs help you create broadband digital subscriber line (DSL) and cable gateways that enable support for the latest standards such as G.mgfast and DOCSIS3.1. Our high-speed line drivers support 106-MHz and 212-MHz G.Fast digital subscriber line profiles that use native discrete multitone modulation (DMT) signals and help you create gateway designs with confidence.

Design requirements

Modern gateway (xDSL/cable) systems require:

  • The ability to overcome and accommodate wide variations of signal conditions.
  • Superior EMI and distortion performance with low-power consumption.

Explore applications similar in function and design

Block diagram

Find products and reference designs for your system.

Gateway (xDSL/cable)

10/100/1000 Ethernet (RJ-45) 10/100/1000 Ethernet(RJ-45) Broadband DSL Broadband DSL VOIP phone VOIP phone PCIe PCIe PCIe PCIe RGMII/SGMII/MDIO RGMII/SGMII/MDIO 12V 12V AC in AC in AC/DC power supply AC/DC power supply AC/DC converter AC/DC converter Point of load (POL) power Point of load (POL) power DC/DC converter DC/DC converter LDO LDO DDR termination DDR termination FET FET REF REF Sequencing & monitoring Sequencing & monitoring Sequencer Sequencer MCU MCU Comp Comp Logic Logic Reset Reset Monitoring Monitoring Load switch Load switch Broadband DSL Broadband DSL ESD ESD G.Fast/xDSL line driver G.Fast/xDSL line driver System on chip (SOC) System on chip (SOC) Processor / SoC Processor / SoC DDR DDR Flash Flash Buffer Buffer Voltage translator Voltage translator Logic gates Logic gates Temp sense Temp sense I2C I2C Analog switch/mux Analog switch/mux MCU MCU WiFi radio (2.4GHz / 5GHz) WiFi radio (2.4GHz / 5GHz) 802.11 b/g/n radio 802.11 b/g/n radio Front end module Front end module 802.11 .ac radio 802.11 .ac radio Front end module Front end module Ethernet ports Ethernet ports ESD ESD ESD ESD ESD ESD ESD ESD Ethernet PHY Ethernet PHY VOIP VOIP ESD ESD USB USB ESD ESD Current limit Current limit LED control LED control Shift register Shift register LED driver LED driver USB USB

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos