Glass break detector

Products and reference designs

Glass break detector

Block diagram

Overview

Our integrated circuits and reference designs help you create a glass break detector design that maintains long battery life while continuously listening for the sound of shattered glass.

Design requirements

Glass break detectors often require:

  • Amplification and filtering of both low-frequency (< 300 Hz) and subsequent high-frequency (> 9kHz) glass break sounds.
  • Reduced maintenance through battery-powered designs with long battery life.
  • Ultra-low-power wireless communication with 2.4-GHz and Sub-1-GHz networks.

Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

Glass break detector

Point of Load (P.O.L.) Point of Load (P.O.L.) Alarm Relay Alarm Relay Wired Interface Wired Interface RS-485 RS-485 Relay System Relay System SSR FET & Logic SSR FET& Logic Wireless Interface Wireless Interface Sub 1-GHz or 2.4GHz Radio Sub 1-GHz or 2.4GHz Radio Digital Processing Digital Processing MCU MCU LED LED Microphone Microphone Glass Break Detector Analog Front-End Glass Break DetectorAnalog Front-End Op-Amp (Pre-Amp) Op-Amp(Pre-Amp) Op-Amp (Filter) Op-Amp(Filter) Point of Load (P.O.L.) Point of Load (P.O.L.) Battery Battery 12 VDC 12 VDC Output User Interface Output User Interface LED Driver LED Driver Hall Effect Sensor (Tamper) Hall Effect Sensor (Tamper) Sounder/Buzzer Sounder/Buzzer Non-Isolated DC/DC Power Supply Non-Isolated DC/DC Power Supply FET (Reverse Battery Protection) FET(Reverse Battery Protection) Low Power DC/DC (or LDO) Low Power DC/DC (or LDO) Load Switch (System Power Management) Load Switch(System Power Management) Energy Storage Energy Storage Battery Fuel Gauge Battery Fuel Gauge Signal Input/Output Protection Signal Input/Output Protection Protection Protection

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos