Humanoid robot motor drive

Products and reference designs

Humanoid robot motor drive

Block diagram

Overview

Our integrated circuits and reference designs help you create a compact, efficient and fully protected power stage module for humanoid robots. Our analog and embedded processing products enable improved motor control performance and exceed isolation and EMC requirements per IEC standards.

Design requirements

  • Non-isolated and isolated gate drivers with high CMTI and built-in protection
  • Precise current and voltage sense for accurate position and torque control
  • Reliable overcurrent protection against short circuit and shoot through events
  • Efficient non-isolated power supplies with tight regulation

Block diagram

Find products and reference designs for your system.

Humanoid robot motor drive

- or - - or - BLDC Motor BLDC Motor Digital hall, resolver, encoder Digital hall, resolver, encoder Angle encoder Angle encoder Holding brake Holding brake 48V DC link 48V DC link Gate driver supply Gate driver supply Power tree (12V, 5V, 3.3V) Power tree (12V, 5V, 3.3V) Humanoid robot motor drive Humanoid robot motor drive System controller Systemcontroller 3-phase power stage 3-phase power stage Non isolated integrated gate driver Non isolated integrated gate driver - or - - or - Si/GaN FETs Si/GaN FETs Logic gates Logic gates Digital isolators Digital isolators Half-bridge GaN drivers Half-bridge GaN drivers Holding brake power Holding brake power High/low side switch High/low side switch Power management Power management DC/DC DC/DC Linear regulator LDO Linear regulator LDO Power MUX Power MUX E-Fuse and protection E-Fuse and protection Wired interface to controller Wired interface to controller Ethernet Ethernet CAN CAN Protection Protection LVDS LVDS Motor control MCU Motor control MCU Real-time 32–bit MCU Real-time bit MCU Quad-core ARM MCU Quad-core ARM MCU Encoder front end/interface Encoder front end/interface RS-485 RS-485 CAN CAN Level translator Level translator Mux Mux ADC ADC VREF VREF Amp Amp Comparator Comparator Protection Protection Protection Protection Self-diagnostics/safety monitoring Self-diagnostics/safety monitoring Temperature sensor Temperature sensor Safety MCU Safety MCU Voltage supervisor Voltage supervisor Watchdog Watchdog RESET RESET Clocking Clocking BAW Oscillator BAW Oscillator Clock buffer Clock buffer Clock distribution Clock distribution Motor Current & Voltage Sense Motor Current & Voltage Sense Isolated delta sigma Isolated delta sigma Temperature sensor Temperature sensor VREF VREF Comparator Comparator Current sense amplifier Current sense amplifier Hall Effect Hall Effect

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos