Intrusion control panel

Products and reference designs

Intrusion control panel

Block diagram

Overview

Our integrated circuits and reference designs allow you to create a next-generation intrusion control panel system with wired and wireless connectivity, advanced sensing, new human machine interface (HMI) technologies and security features.

Design requirements

Intrusion control panel designs often require:

  • Multiple communication protocols on wired (Ethernet, RS-485) and wireless interfaces (Wi-Fi, BLE, Sub-1GHz).
  • Efficient multi-stage power tree with battery charging and gauging to enable at least 24-hour operation on battery backup.
  • Ability to reduce false alarms using multiple sensor input.
  • Two-way audio communication and control with cloud intelligence.

Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

Intrusion control panel

LCD / TFT LCD / TFT LCD Backlight LCD Backlight Status LEDs StatusLEDs On Panel Buttons On Panel Buttons AC Power Line AC Power Line Backup Battery Backup Battery Prog. Load Power Prog. Load Power Siren Output Siren Output MCU MCU Light Output Light Output Alarm & Power Comms Alarm & Power Comms Alarm & Power Comms Alarm & Power Comms LAN LAN AC Power Xformer AC Power Xformer Lead Acid Battery Lead Acid Battery Aux Power Aux Power Siren Siren Keypad Bus Keypad Bus Signaling Light Signaling Light Zone 1 Zone 1 Zone ‘n’ Zone ‘n’ Telephone Plug Telephone Plug Point of Load Point of Load …. …. Isolated AC/DC Power Supply Isolated AC/DC Power Supply Voltage Reference Voltage Reference DC/DC Converter DC/DC Converter PFC PFC AC/DC Converter AC/DC Converter User Interface Signal Input/Output Protection User Interface Signal Input/Output Protection Protection Protection Input User Interface Input User Interface I/O Expander I/O Expander Capacitive Touch Capacitive Touch Touch Screen Controller Touch Screen Controller Digital Processing Digital Processing MCU or MPU MCU or MPU Self-Diagnostic/ Monitoring Self-Diagnostic/ Monitoring Voltage Supervisor Voltage Supervisor Temperature Monitor Temperature Monitor Wireless Interface Wireless Interface Load Switch Load Switch Load Switch Load Switch Voltage Translator Voltage Translator Wi-Fi Radio Wi-Fi Radio Sub-1 GHz or 2.4 GHz Radio Sub-1 GHz or 2.4 GHz Radio Cellular Data Cellular Data Power Stage Power Stage eFuse and Hot Swap Controller eFuse and Hot Swap Controller Current Monitoring Current Monitoring SSR FET & Logic SSR FET & Logic SSR FET & Logic SSR FET & Logic ... ... Wired Interface Signal Input/Output Protection Wired Interface Signal Input/Output Protection Protection Protection Protection Protection Wired Interface Wired Interface RS-485 RS-485 Ethernet PHY Ethernet PHY Energy Storage Energy Storage OR’ing Controller OR’ing Controller Boost Converter Boost Converter Output User Interface Output User Interface Backlight Controller Backlight Controller Ambient Light Sensor Ambient Light Sensor LED Driver LED Driver Non-Isolated DC/DC Power Supply Non-Isolated DC/DC Power Supply LDO LDO Buck Buck PMIC PMIC

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos