エレベータ主制御パネル

製品とリファレンス・デザイン

エレベータ主制御パネル

ブロック図

概要

TI のリファレンス・デザインと IC により、エレベーターのプロセス全体の制御と監視に使用するエレベーター・メイン制御パネルの設計時に差異化を迅速に実現できます。

設計要件

    エレベーター・メイン制御パネルの一般的な設計要件:

  • 高効率の AC/DC 電源。
  • 有線インターフェイス向けの堅牢な ESD 保護機能。
  • 配線コストの削減とスループットの向上に寄与する、簡素化した有線通信機能の敷設。

ブロック図

システムに適した製品やリファレンスデザインを検索

エレベータ主制御パネル

Comm. Board Comm. Board Calling Button Operating Panel Calling Button Operating Panel Safety Controller SafetyController Fire Alarm Control Panel Fire Alarm Control Panel Motor Drive Motor Drive Relay (Motor Control) Relay(Motor Control) Relay (Door) Relay(Door) Circuit Breaker Circuit Breaker Circuit Breaker Circuit Breaker Additional Relays Additional Relays RJ45 RJ45 Point of Load Point of Load 110/220 110/220 VAC VAC RS232 RS232 USB USB Antenna Antenna Non-Isolated DC/DC Power Supply Non-Isolated DC/DC Power Supply LDOs LDOs Buck Converters Buck Converters Power Sequencer PowerSequencer PMIC PMIC Energy Storage Energy Storage Battery Fuel Gauge Battery FuelGauge Logic (Schmitt Trigger, Gates) Logic (Schmitt Trigger, Gates) 48 VDC Backup Battery 48 VDC BackupBattery Battery Charger Battery Charger ORing Controller ORing Controller Boost Controller BoostController Isolated AC/DC Power Supply Isolated AC/DC Power Supply DC/DC DC/DC Voltage Reference Voltage Reference Diode Bridge Rectifier Diode Bridge Rectifier PFC PFC Relay Signal Input/ Output Protection Relay Signal Input/Output Protection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection Relay System Relay System Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Relay Driver Digital Processing Digital Processing MPU (redundancy) MPU(redundancy) MPU MPU Logic Gate Logic Gate Voltage Translator Voltage Translator Voltage Reference Voltage Reference Buffer/Driver/ Shift Register Buffer/Driver/Shift Register Signal Isolation SignalIsolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Isolation Serial Interface Serial Interface CAN CAN CAN, RS-485 or Proprietary CAN, RS-485 or Proprietary RS-485 Transceiver RS-485Transceiver RS-485 Transceiver RS-485Transceiver CAN CAN RS-232 Transceiver RS-232Transceiver USB USB Wired Interface Signal Input/ Output Protection Wired Interface Signal Input/Output Protection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESDProtection ESD Protection ESD Protection Ethernet Interface Ethernet Interface Logic (Inverter Buffer) Logic (Inverter Buffer) Crystal Crystal Status LEDs Status LEDs 10/100 Ethernet PHY 10/100 Ethernet PHY Self-Diagnostics/Monitoring Self-Diagnostics/Monitoring Real-Time Clock (RTC) Real-Time Clock (RTC) Temperature Monitor Temperature Monitor Voltage Detector, Supervisor, RESET, Watchdog, Window Compara... Voltage Detector, Supervisor, RESET, Watchdog, Window Comparator Current Sensing/Monitor Current Sensing/Monitor Amps Amps ADC ADC Memory Memory Non-Volatile Memory Non-Volatile Memory DDR DDR DDR Termination DDR Termination Decoder/ Demux Decoder/Demux Wireless Interface Wireless Interface Radio (2.4GHz, Sub-1GHz or Wi-Fi) Radio(2.4GHz, Sub-1GHz or Wi-Fi) Clocking Clocking Clock Synthesizer Clock Synthesizer Logic (Inverter) Logic (Inverter) Clock Buffer Clock Buffer Crystal or Oscillator Crystal or Oscillator

技術資料

すべて表示 2
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
種類 タイトル 英語版のダウンロード 日付
技術記事 How using bi-directional DC/DC converters for an elevator automatic rescue device PDF | HTML 2023年 8月 31日
技術記事 Designing the elevators of the future PDF | HTML 2023年 7月 12日

サポートとトレーニング

TI E2E™ Forums (英語) では、TI のエンジニアからの技術サポートが活用できます

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください

TI 製品の品質、パッケージ、ご注文に関する質問は、TI サポートのページをご覧ください。

ビデオ