電力アナライザ

製品とリファレンス・デザイン

電力アナライザ

ブロック図

概要

TI (テキサス・インスツルメンツ) の IC とリファレンス・デザインは、モーター、インバータ、パワー・コンディショナ、電源の効率と電力波形の高精度分析に使用する高精度の電力アナライザの製作に役立ちます。

設計要件

    次世代の電力アナライザの設計要件:

  • 高電圧と大電流の測定能力。
  • 高次高調波をキャプチャする、広い周波数帯域幅。
  • 力率が高い条件と低い条件の両方に対応する、高精度の測定機能。
  • 複数の回路の同時測定に適したマルチユニット同期機能。

機能とデザインが類似しているアプリケーションを探す

ブロック図

システムに適した製品やリファレンスデザインを検索

電力分析器と電力量計(AC/DC)

Power Management Power Management Please try to keep your diagram above this line. Please try to keep your diagram above this line. Please try to keep your diagram above this line. Please try to keep your diagram above this line. Please keep your diagram within the guides Please keep your diagram within the guides Please keep your diagram within the guides Please keep your diagram within the guides Please place the top of your diagram at the top guide. Please place the top of your diagram at the top guide. VIN VIN Output Interface Output Interface User Interface User Interface Analog Front End Note: this is repeated 3 times for 3-Phase P... Analog Front EndNote: this is repeated 3 times for 3-Phase Power Measurements Current Input CurrentInput Voltage Input VoltageInput Input Protection InputProtection ESD Protection ESDProtection TVS Protection TVSProtection Voltage Measurement Voltage Measurement ADC ADC ADC Driver ADC Driver Amp Amp Voltage Reference VoltageReference Amp Amp MUX MUX Gain Setting Analog Switch Gain SettingAnalog Switch Isolation Isolation Digital Isolator DigitalIsolator LCD Module LCD Module LCD Bias LCD Backlight LCD BiasLCD Backlight Input User Interface Input User Interface Capacitive Sensing Capacitive Sensing Inductive Sensing Inductive Sensing Standard Buttons Standard Buttons Status Signaling Status Signaling LED Driver LED Driver Status LED StatusLED Buzzer Driver Buzzer Driver Input Protection InputProtection ESD Protection ESDProtection TVS Protection TVSProtection Current Measurement Current Measurement ADC ADC ADC Driver ADC Driver Amp Amp Voltage Reference VoltageReference Amp Amp MUX MUX Gain Setting Analog Switch Gain SettingAnalog Switch Digital Processing Digital Processing Processor (DSP) Processor (DSP) FPGA FPGA - or - - or - Clocking Clocking Clock Oscillator ClockOscillator Low Jitter Clock Gen Low JitterClock Gen PLL PLL Clock Buffer Clock Buffer Memory Memory DDR Power DDR Power DDR SDRAM DDR SDRAM Voltage Translator VoltageTranslator DDR SW / MUX DDRSW / MUX System Interface System Interface I2C: Hub GPIO, etc I2C: Hub GPIO, etc UART UART Logic Logic Voltage Translator Voltage Translator Internal Calibration Internal Calibration Temperature Sensing TemperatureSensing Voltage Reference VoltageReference Current Sensing CurrentSensing ADC ADC Amp Amp Amp Amp DAC DAC Gain Setting Analog Switch Gain SettingAnalog Switch Digital Potentiometer DigitalPotentiometer IEEE 488 IEEE 488 Octal Bus XCVR Octal Bus XCVR Ethernet Ethernet Ethernet PHY Ethernet PHY USB USB USB Controller XCVR USB ControllerXCVR Serial Serial RS-232 RS-232 System Power Supply System Power Supply EMI Filter EMIFilter Rectifier Rectifier PFC Controller PFC Controller Gate Driver Gate Driver HV MOSFET HV MOSFET Temperature Sensing TemperatureSensing Isolated DC/DC Buck IsolatedDC/DC Buck LV MOSFET LVMOSFET Amp Amp Shunt Reference Shunt Reference Comp Comp Internal Power Distribution Internal Power Distribution Voltage Supervisor Voltage Supervisor eFuse eFuse Power Sequencer Power Sequencer Hot Swap Controller Hot Swap Controller LDO LDO DC/DC DC/DC Digital I/O Digital I/O Peripheral Driver PeripheralDriver Wireless Wireless WiFi Bluetooth WiFiBluetooth Interface Protection Interface Protection ESD Protection ESDProtection TVS Protection TVSProtection

サポートとトレーニング

TI E2E™ Forums (英語) では、TI のエンジニアからの技術サポートが活用できます

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください

TI 製品の品質、パッケージ、ご注文に関する質問は、TI サポートのページをご覧ください。

ビデオ