ワイヤレス・セキュリティ・カメラ

製品とリファレンス・デザイン

ワイヤレス・セキュリティ・カメラ

ブロック図

ブロック図

システムに適した製品やリファレンスデザインを検索

ワイヤレス・セキュリティ・カメラ

Ambient light sensor Ambient light sensor Ambient light sensor Ambient light sensor ADC or comparator ADC or comparator Amp Amp Light dependent resistor Light dependent resistor PIR sensor PIR sensor Microphone Microphone Speakers Speakers Memory card Memory card Status LEDs Status LEDs Image sensor Image sensor IRIS, IR cut filter, auto-focus, zoom IRIS,IR cut filter,auto-focus,zoom Push button Pushbutton Antenna Antenna USB USB AC/DC adapter AC/DCadapter Solar panel Solar panel RJ45 RJ45 Point-of -load Point-of -load Energy storage Energy storage Battery fuel gauge Battery fuel gauge Battery charger Batterycharger O-ring controller O-ringcontroller Comparators, I2C bus repeater Comparators, I2C bus repeater Batteries Batteries Power mux Power mux Input power supply Input power supply Reverse polarity protection Reverse polarity protection TVS protection TVSprotection ESD protection ESD protection Energy harvester Energy harvester DC/DC DC/DC USB supply protection USB supply protection ESD protection ESD protection Wireless interface Wireless interface 2.4-GHz radio 2.4-GHz radio Wi-Fi Wi-Fi Sub-1-GHz radio Sub-1-GHz radio Input user interface Input user interface IO expander IO expander Logic (Schmitt trigger, FF, gates, multivibrator) Logic (Schmitt trigger, FF, gates, multivibrator) SD card interface SD card interface Logic (AND, NOT, buffer) Logic (AND, NOT, buffer) eFuse/smart high-side switches with current limit eFuse/smart high-side switches with current limit Bidirectional mux Bidirectional mux Ethernet interface Ethernet interface Logic (inverter buffer) Logic (inverter buffer) 10/100/1000 Ethernet PHY 10/100/1000 Ethernet PHY Crystal Crystal Status LEDs Status LEDs Memory Memory Non-volatile memory Non-volatile memory DDR DDR DDR termination DDR termination Clocking Clocking Clock synthesizer Clock synthesizer Logic (inverter) Logic (inverter) Clock buffer Clock buffer Crystal or oscillator Crystal or oscillator Output user interface Output user interface RGB & white LED driver RGB & white LED driver Logic (gates, multivibrator) Logic (gates, multivibrator) IO expander IO expander MOSFET MOSFET Self-diagnostics/monitoring Self-diagnostics/monitoring Real-time clock (RTC) Real-time clock (RTC) Temperature monitor Temperature monitor Voltage detector, supervisor, RESET, watchdog, window compara... Voltage detector, supervisor, RESET, watchdog, window comparator Current sensing/monitor Current sensing/monitor ADC ADC Amps Amps Environmental sensing Environmental sensing Temperature sensor Temperature sensor Humidity sensor Humidity sensor Two-way audio communication Two-way audio communication Mic. amps Mic. amps Audio ADC Audio ADC DSP DSP Audio DAC Audio DAC Speaker amps Speaker amps Image sensor interface Image sensor interface Schmitt trigger buffer Schmitt trigger buffer Clock buffer Clock buffer SubLVDS receiver SubLVDS receiver I2C voltage- level shifter I2C voltage- level shifter Lens motor driver Lens motor driver Logic Logic Motor driver Motor driver MOSFET MOSFET DAC DAC Amp Amp Motion detection Motion detection ADC or comparators ADC or comparators Amps Amps Digital media processing Digital media processing MPU MPU Buffer/driver Buffer/driver Voltage translator Voltage translator Logic gate Logic gate Voltage reference Voltage reference Signal input/output protection Signal input/output protection ESD protection ESD protection ESD protection ESD protection ESD protection ESD protection Non-isolated DC/DC power supply Non-isolated DC/DC power supply LDOs LDOs Buck, boost or buck-boost converters Buck, boost or buck-boost converters Power sequencer Powersequencer PMIC PMIC IR LED illumination IR LED illumination Buck, boost or buck-boost LED driver Buck, boost or buck-boost LED driver Position sensing Position sensing Hall-effect sensor Hall-effect sensor OR OR

技術資料

すべて表示 7
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
種類 タイトル 英語版のダウンロード 日付
技術記事 How smart amps are bringing high-fidelity audio into the smart home PDF | HTML 2023年 6月 22日
アプリケーション・ノート バッテリ駆動のカメラおよびビデオ・ドアベル用電源レールの設計 PDF | HTML 英語版 PDF | HTML 2023年 5月 25日
アプリケーション・ノート 배터리로 구동되는 카메라 및 비디오 초인종을 위한 전원 레일 설계 PDF | HTML 2023年 10月 2日
アプリケーション概要 無線ネットワーク・カメラおよびビデオ・ドアベルのバッテリ駆動時間の延長 最新英語版 (Rev.A) 2022年 5月 10日
その他の技術資料 Techniques for PIR-based motion detection 2020年 12月 16日
その他の技術資料 Techniques for PIR-based motion detection 2020年 12月 16日
アプリケーション概要 75-nA IQ Buck-Boost Converter in Parallel for Increased Output Current (≥ 2 A) 2020年 10月 22日

サポートとトレーニング

TI E2E™ Forums (英語) では、TI のエンジニアからの技術サポートが活用できます

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください

TI 製品の品質、パッケージ、ご注文に関する質問は、TI サポートのページをご覧ください。

ビデオ