Linear motor power stage

Products and reference designs

Linear motor power stage

Block diagram

Overview

Our integrated circuits and reference designs help create compact, efficient and protected linear motor power stages with accurate, high bandwidth torque control and high-speed, low latency communication to the segment controller for fast and smooth motion of multiple linear movers from zero to high speed.

Design requirements

Linear motor power stage systems often require:

  • Small form factor power stages with high efficiency and overcurrent protection.
  • Accurate current and voltage sensing at small form factor.
  • Advanced processing for fast and accurate linear motor torque generation.
  • High-speed, low-latency wired interfaces with high EMC immunity.

Explore applications similar in function and design

Block diagram

Find products and reference designs for your system.

Linear motor power stage

Linear motor can be based on 3-phase or 2-phase coil system Linear motor can be based on 3-phase or 2-phase coil system Temp coil Temp coil Temp power stage Temp power stage To linear motor segment controller To linear motor segment controller DC voltage input: 24 – 60Vdc DC voltage input: 24 – 60Vdc Inverter type can be half-bridge or full-bridge topology per ... Inverter type can be half-bridge or full-bridge topology per coil. Low-side shunt or in-phase current sense Low-side shunt or in-phase current sense Point of load power supply Point of load power supply Sequencer Sequencer LDO LDO DC/DC DC/DC DC-link voltage DC-link voltage DC-link voltage DC-link voltage 24V aux input (optional) 24V aux input(optional) Multiple supply rails Multiple supply rails ADCs can also be embedded in MCU like in C2000 ADCs can also be embedded in MCU like in C2000 Optional with isolation Optional with isolation Input power protection Input power protection eFuse/Hot swap controllers eFuse/Hot swap controllers Ideal diode/ Oring controller Ideal diode/Oring controller Multi-inverter power stage Multi-inverter power stage Temp Temp Gate drivers Gate drivers N ~ 4-8 Inverters N ~ 4-8 Inverters ….. ….. Gate drivers Gate drivers N 1 N1 Temperature sensor Temperature sensor Temp Temp Temp Temp ….. ….. Self-diagnostics/monitoring Self-diagnostics/monitoring Temp sensor Temp sensor Supervisor Supervisor Watchdog Watchdog Digital processing Digital processing MCUs MCUs Buffer/Driver Buffer/Driver Board-to-board interface Board-to-board interface Level shifter Level shifter Buffer/drivers Buffer/drivers Circuit protection Circuitprotection LVDS LVDS RS485 RS485 Isolation Isolation Multi-inverter current & voltage sensing Multi-inverter current & voltage sensing REF REF ….. ….. Amps Amps ADC ADC Comp Comp Amps Amps ADC ADC Comp Comp N 1 N1 Temp sense interface Temp sense interface REF REF Amp Amp MUX MUX ADC ADC

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos