Linear motor segment controller

Products and reference designs

Linear motor segment controller

Block diagram

Overview

Our integrated circuits and reference designs help you create compact and robust linear motor segment controllers for accurate linear motion control of multiple independent movers with high dynamic speed. Multiprotocol industrial interfaces ensure easy control through PLC or industrial PC.

Design requirements

Linear motor segment controller systems often require:

  • Advanced real-time digital processing for accurate linear position and motion control.
  • Multi-protocol 100-MB or 1-GB industrial Ethernet.
  • Robust, high-speed and low latency industrial interfaces with high EMC immunity.
  • High-efficiency, protected and supervised voltage rails for reliable operation.

Explore applications similar in function and design

Block diagram

Find products and reference designs for your system.

Linear motor segment controller

Industrial Ethernet Industrial Ethernet DC voltage input: 24 - 60Vdc DC voltage input: 24 - 60Vdc To linear motor position sensor To linear motor position sensor Fieldbus interface Fieldbus interface To PLC and other linear motor segment controller To PLC and other linear motor segment controller To linear motor power stage To linear motor power stage DIP switches DIP switches Multiple rails Multiple rails Digital I/O Digital I/O Isolated interfaces supply rails Isolated interfaces supply rails Vsensor Vsensor Non-isolated supply rails Non-isolated supply rails Input power protection Input power protection eFuse/hot swap controllers eFuse/hot swap controllers Ideal diode/ Oring controller Ideal diode/Oring controller Point of load power supply Point of load power supply Sequencer Sequencer LDO LDO DC/DC DC/DC PMIC PMIC Memory Memory DDR termination DDR termination Flash Flash DDR DDR Self-diagnostics/monitoring Self-diagnostics/monitoring Temperature sensor Temperature sensor Supervisor Supervisor Watchdog Watchdog Linear motor power stage interface Linear motor power stage interface Level shifter Level shifter Buffer/drivers Buffer/drivers Circuit protection Circuitprotection LVDS LVDS RS485 RS485 Isolation Isolation Digital processing Digital processing Processor Processor Logic Logic Clocking Clocking Clock distribution Clock distribution Industrial Ethernet interface Industrial Ethernet interface Clock Clock Ethernet PHYs Ethernet PHYs Circuit protection Circuit protection Magnetics Magnetics Linear motor position sensor interface Linear motor position sensor interface Buffer/level shifter Buffer/level shifter Load switch Load switch Circuit protection Circuitprotection Transceiver Transceiver User interface User interface Buffer/driver Buffer/driver I/O expander I/O expander Fieldbus interface Fieldbus interface RS485 RS485 CAN CAN Isolator Isolator Circuit protection Circuit protection Digital input/output interface Digital input/output interface Isolated digital input receiver Isolated digital input receiver Circuit protection Circuit protection Digital output driver Digital output driver Isolator Isolator I/O-Link I/O-Link Isolated DC/DC power supply Isolated DC/DC power supply Transformer driver Transformerdriver LDO LDO 24V aux input (optional) 24V aux input(optional)

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos