Multi-access edge computing (MEC)

Products and reference designs

Multi-access edge computing (MEC)

Block diagram

Overview

Our integrated circuits and reference designs help you quickly create multi-access edge computing (MEC) designs with higher energy efficiency, density and fast data computing. Our power management and signal chain ICs support the need to improve 5G network latency performance as well as emerging technologies like artificial intelligence and machine learning.

Design requirements

MEC systems require:

  • High DC/DC power conversion and protection.
  • Increased density to meet standard rack and open compute project (OCP) rack size requirements.
  • High-bandwidth data throughputs requiring leading-edge signal processing.

Block diagram

Find products and reference designs for your system.

Multi-access edge computing (MEC)

-48V -48V Hardware accelerator card Hardware accelerator card NIC card NIC card IBV1 IBV1 PCIe PCIe PCIe PCIe IBV1 IBV1 JTAG JTAG Communication interfaces / IO Communication interfaces / IO USB redrivers USB redrivers USB hub USB hub RS-232, RS-485 RS-232,RS-485 UART UART Video, SPI mux Video, SPI mux SAS/SATA redriver SAS/SATA redriver ADC ADC Ethernet interface Ethernet interface Ethernet, retimers, redrivers, port controllers Ethernet, retimers, redrivers, port controllers Ethernet PHY Ethernet PHY Logic & control Logic & control Comparators Comparators Buffer Buffer Switches/MUX Switches/MUX Level shifter Level shifter Logic gate Logic gate Op amp Opamp Clocking Clocking Oscillator Oscillator Clock buffer Clock buffer Clock generator Clock generator CPU & digital processing CPU & digital processing CPU0 CPU0 CPU1 CPU1 DDR DIMM modules DDR DIMM modules DDR DIMM modules DDR DIMM modules PCH PCH Retimers, redrivers Retimers, redrivers PCI/PCIe PHY, bridges PCI/PCIe PHY, bridges BMC BMC Flash Flash I2C functions I2C functions GPIO Expander GPIO Expander Sensing Sensing Temperature sensing Temperature sensing Current sense / power monitoring Current sense / power monitoring Protection Protection Hot swap Hot swap Load switch Load switch ESD ESD FETs FETs Standby eFuse Standby eFuse N+1 PSU N+1 PSU DC/DC DC/DC IBV1 IBV1 AC/DC AC/DC IBV1 IBV1 POL power (FPGA, ASIC, merchant Si, clocks, etc.) POL power (FPGA, ASIC, merchant Si, clocks, etc.) Converter Converter LDO LDO Multiphase controller Multiphase controller Power stage Power stage CPU & memory power CPU & memory power Multiphase controller Multiphase controller Power stage Power stage Converter Converter DDR termination DDR termination Sequencing & monitoring Sequencing & monitoring Power on reset Power on reset Sequencer Sequencer CPLD CPLD

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos