Pico projector

Products and reference designs

Pico projector

Block diagram

Overview

Our integrated circuits and reference designs help you create enterprise and cinema projectors that generate high-resolution images with great color depth and contrast. Use the interactive diagram below to design a pico projector with TI DLP® technology that provides increased brightness and longer lamp life while simplifying board design.

Design requirements

Next-generation pico projectors require:

  • Compact, high-resolution, high-brightness display with DLP technology.
  • Greater picture resolution to meet 1080p, 4K and next-generation standards.
  • Efficient display and power management for battery-powered operation.

Explore applications similar in function and design

Block diagram

Find products and reference designs for your system.

Pico projector

Data interface Data interface HDMI HDMI USB USB Display Port Display Port RS232 RS232 I2C I2C LAN LAN DMD control interface DMD control interface DMD data interface DMD data interface 12V-19V 12V-19V LED light source LED light source Input power protection Input power protection eFuse eFuse Current sense Current sense Energy storage Energy storage Battery charger Battery charger Battery gauge Battery gauge POL power (MCU, ASIC, etc.) POL power (MCU, ASIC, etc.) Buck converters Buck converters LDO LDO Load switch Load switch Video processing & control Video processing & control DLP display controller DLP display controller Flash memory Flash memory Temp sensor Temp sensor Motor drive Motor drive DAC DAC Digital micromirror projection Digital micromirror projection DMD DMD Temp sensor Temp sensor DLP PMIC DLP PMIC Optical module Optical module Optical solution Optical solution Front end processing Front end processing RS232 RS232 MUX MUX Audio amp Class D Audio ampClass D Line driver Line driver USB load switch USB load switch Image processing MCU Image processing MCU EEPROM EEPROM HDMI receiver HDMI receiver MUX MUX HEAC Tx/Rx HEAC Tx/Rx Accelerometer Accelerometer ESD ESD ADC ADC Proximity sensor Proximity sensor Clocking Clocking Oscillator Oscillator Clock buffer Clock buffer Clock generator Clock generator Input user interface Input user interface Capacitive touch MCU Capacitive touch MCU Logic & control Logic & control Buffer Buffer Level Shifter Level Shifter Logic Gate Logic Gate Op Amp OpAmp I2C I2C

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos