Small business switch

Products and reference designs

Small business switch

Block diagram

Overview

Our integrated circuits and reference designs help you create small business switches with high-bandwidth and low-power consumption. Our power over Ethernet (PoE), microcontroller, PHY and power management devices complement the Ethernet switch fabric to help you design modern, high-speed systems.

Design requirements

Today's small business switch designs require:

  • PoE capability to support the latest .bt standard.
  • Gigabit Ethernet transceivers that provide best-in-class signal integrity.
  • Small footprint with lower power consumption.

Explore applications similar in function and design
Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

Small business switch

AC in AC in 1GbE (RJ45) Ports 1GbE (RJ45) Ports 1Gb SFP Optical Ports 1Gb SFP Optical Ports Clocking Clocking Clock buffer Clock buffer AC input AC input PoE bus PoE bus AC/DC AC/DC IBV1 IBV1 POL power POL power Hot swap Hot swap FETs FETs Buck converter Buck converter Boost converter Boost converter DC/DC module DC/DC module LDO LDO Sequencing & monitoring Sequencing & monitoring Power on reset Power on reset Supervisor and reset Supervisor and reset Logic Logic Bluetooth low energy Bluetooth low energy Bluetooth low energy Bluetooth low energy Communication interface Communication interface USB current limit switch USB current limit switch RS-232 RS-232 ESD ESD LED control LED control Shift register Shift register LED driver LED driver Power over ethernet (PoE) Power over ethernet (PoE) ESD ESD PSE controller PSE controller FET FET eFuse eFuse Switch fabric Switch fabric I2C level translator I2C level translator I2C expander I2C expander Voltage translator Voltage translator Logic Logic FPGA FPGA SoC SoC Temp sense Temp sense Flash Flash DDR DDR EEPROM EEPROM 100/1000 100/1000 SGMII (Optical) SGMII(Optical) PHY PHY PoE control MCU PoE control MCU MCU MCU Bidirectional I2C isolator Bidirectional I2C isolator Digital isolator Digital isolator DC/DC converter DC/DC converter

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos