Stand-alone remote IO

Products and reference designs

Stand-alone remote IO

Block diagram

Overview

Our integrated circuits and reference designs enable you to build a stand-alone remote input/output (IO) module with 24-V IO ports, sensor and actuator interfaces.

Design requirements

Stand-alone remote IO designs often require:

  • IP20 for DIN-rail mount in control cabinet.
  • IP67 machinery/field deployment.
  • Multiprotocol industrial communication and interface solutions.

Block diagram

Find products and reference designs for your system.

Stand-alone remote IO

24V Actuator Field Power 24V Actuator Field Power 24V Bus/Sensor Field Power 24V Bus/Sensor Field Power 24V Actuator Field Power 24V Actuator Field Power 24V Bus/Sensor Field Power 24V Bus/Sensor Field Power Output Jack Output Jack DC In DC In Source Out Source Out IO-Link IO-Link 24V Sensor Field Power 24V Sensor Field Power to Source (HS) Driver to Source (HS) Driver Input Power Protection Input Power Protection E-Fuse & Protection E-Fuse & Protection Bus/Sensor Power Supply Bus/Sensor Power Supply DC/DC DC/DC PMIC PMIC LDO LDO Supervisor Sequencer SupervisorSequencer Sensor Field Power Protection Sensor Field Power Protection Protection Protection Current Limiter Current Limiter Self Diagnostics/Monitoring Self Diagnostics/Monitoring Temp. Sensor Temp. Sensor Clocking Clocking Clock Distribution Clock Distribution Signal Input/Output Protection Signal Input/Output Protection Protection Protection Protection Protection Protection Protection Analog Front End (Input) Analog Front End (Input) Current Limiter Type I, II, III Current Limiter Type I, II, III Serializer Serializer Analog Front End (Output) Analog Front End (Output) Source (HS) Driver Source (HS) Driver De-Serializer De-Serializer Analog Front End (Fieldbus) Analog Front End (Fieldbus) IO Link Master PHYs IO Link Master PHYs MCU/UART Interface MCU/UART Interface Isolation Isolation Data Isolation Data Isolation Power Isolation Power Isolation Digital Processing Digital Processing MCU/MPU/DSP/ASIC/FPGA MCU/MPU/DSP/ASIC/FPGA DDR Power & Termination DDR Power & Termination Memory Memory Std & Little Logic Std & Little Logic Watchdog Watchdog Service Port Service Port USB USB WiFi/BT WiFi/BT Ethernet Ethernet Serial Serial Wired Interface Wired Interface ARM/ASIC/FPGA ARM/ASIC/FPGA Ethernet PHY Ethernet PHY Fieldbus Fieldbus User Interface User Interface LED Driver LED Driver Rotary & DIP switch Rotary & DIP switch User Input Buttons User Input Buttons LCD LCD

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos