Packaging information
| Package | Pins NFBGA (ZCE) | 285 |
| Operating temperature range (°C) -40 to 105 |
| Package qty | Carrier 1,000 | LARGE T&R |
Features for the AM2732
Processor Cores:
-
Dual-core Arm Cortex-R5F MCU subsystem operating up to 400MHz, highly-integrated for real-time processing
- Dual-core Arm® Cortex®-R5F cluster supports dual-core and single-core operation
- 32KB I-Cache and 32KB D-Cache per R5F core with SECDED ECC on all memories
- Single-core: 128KB TCM per cluster (128KB TCM per R5F core)
- Dual-core: 128KB TCM per cluster (64KB TCM per R5F core)
- C66x DSP core
- Single core, 32-bit, floating point DSP
- Operating up to 550MHz (17.6 GMAC)
Memory subsystem:
- Up to 5.0MB On Chip RAM (OCSRAM)
- Memory space sharable between DSP, MCU, and shared L3
- 3.5625MB shared L3 memory
- 960KB dedicated to Main subsystem
- 384KB dedicated to DSP subsystem
- External Memory Interfaces (EMIF)
- QSPI interface operating up to 67MHz
System on Chip (SoC) Services and Architecture:
- 12x EDMA for various subsystems, MCU, DSP and Accelerator cores
- 5x Real-Time Interrupt (RTI) modules
- Mailbox system for Interprocessor Communication (IPC)
- JTAG/Trace interfaces for device debugging
- Clock source
- 40.0MHz crystal with internal oscillator
- Supports external oscillator at 40/50MHz
- Supports externally driven clock (Square/Sine) at 40/50MHz
High-speed Serial Interfaces:
- 10/100Mbps Ethernet (RGMII/RMII/MII)
- Input: 2x 4-lane MIPI D-PHY CSI 2.0 Data
- Output: 4-lane Aurora/LVDS
General Connectivity Peripherals:
- General Purpose Analog to Digital Converters (GPADC)
- 1x 9-channel ADC supporting up to 625Ksps
- Digital Connectivity
- 4x Serial Peripheral Interface (SPI) controllers operating up to 25MHz
- 3x Inter-Integrated Circuit (I2C) ports
- 4x Universal Asynchronous Receiver-Transmitters (UART)
- 3x Multi-channel Audio Serail Port (McASP)
- Audio Tracking Logic (ATL)
Industrial and control interfaces:
- 3x Enhanced Pulse-Width Modulator (ePWM)
- 1x Enhanced Capture Module (eCAP)
- 2x Modular Controller Area Network (MCAN) modules with CAN-FD support
Power Management:
- Recommend LP87745-Q1 Power Management ICs (PMIC)
- Simplified power sequencing and reduced number of power supply rails
- Dual voltage digital I/O supporting 3.3V and 1.8V operation
Security:
- Device Security
- Programmable embedded Hardware Security Module (HSM)
- Secure authenticated and encrypted boot support
- Customer programmable root keys, symmetric keys (256 bit), Asymmetric keys (up to RSA-4K or ECC-512) with Key revocation capability
- Crypto hardware accelerators - PKA with ECC, AES (up to 256 bit), TRNG/DRBG
Functional Safety:
-
Functional Safety Quality Managed
- Documentation will be available to aid ISO 26262 functional safety system design
- AEC-Q100 Qualified
- Operating Conditions
- Extended automotive grade temperature range supported
- Extended industrial grade temperature range supported
Package options:
- ZCE (285-pin) nFBGA package 13mm x 13mm, 0.65 mm pitch
- NZN (225-pin) nFBGA package 13mm x 13mm, 0.80 mm pitch
Description for the AM2732
The AM273x family of microcontrollers are highly-integrated, high-performance microcontrollers based on the Arm Cortex-R5F and a C66x floating-point DSP cores. The device enables original equipment manufacturers (OEM) and original design manufacturers (ODM) to quickly bring to market devices with robust software support, rich user interfaces, and high performance. The device offers the maximum flexibility of a fully integrated, mixed processor design.
With an integrated Hardware Security Module (HSM), functional safety support built in, large, integrated RAM on die, and a wide temperature range, the AM273x offers a safe, secure and cost effective design for many industrial and automotive applications.
The AM273x device is provided as part of a complete platform including hardware reference designs, software drivers, DSP library, sample software configurations/applications, API guide, and user documentation.