Packaging information
| Package | Pins VQFN (RHB) | 32 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the CC2640R2L
- Microcontroller
- Powerful Arm Cortex-M3
- EEMBC CoreMark score: 142
- Up to 48-MHz clock speed
- 275KB of nonvolatile memory including 128KB of in-system programmable flash
- Up to 28KB of system SRAM, of which 20KB is ultra-low leakage SRAM
- 8KB of SRAM for cache or system RAM use
- 2-pin cJTAG and JTAG debugging
- Supports over-the-air upgrade (OTA)
- Efficient code size architecture, placing drivers, TI-RTOS, and Bluetooth software in ROM to make more Flash available for the application
- RoHS-compliant packages
- 5‑mm × 5‑mm RHB VQFN32 (15 GPIOs)
- 7‑mm × 7‑mm RGZ VQFN48 (31 GPIOs)
- Peripherals
- All digital peripheral pins can be routed to any GPIO
- Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
- 12-bit ADC, 200-ksamples/s, 8-channel analog MUX
- UART, I2C, and I2S
- 2× SSI (SPI, MICROWIRE, TI)
- Real-time clock (RTC)
- AES-128 security module
- True random number generator (TRNG)
- Integrated temperature sensor
- External system
- On-chip internal DC/DC converter
- Seamless integration with CC2590 and CC2592 range extenders
- Very few external components
- Pin compatible with the SimpleLink™ CC2640, CC2640R2F, and CC2650 devices in 5‑mm × 5‑mm and 7‑mm x 7‑mm VQFN packages
- Pin compatible with the SimpleLink™ CC2642R and CC2652R devices in 7‑mm x 7‑mm VQFN packages
- Pin compatible with the SimpleLink™ CC1350 device in 5‑mm × 5‑mm VQFN packages
- Low
power
- Wide supply voltage range
- Normal operation: 1.8 to 3.8 V
- External regulator mode: 1.7 to 1.95 V
- Active-mode RX: 5.9 mA
- Active-mode TX at 0 dBm: 6.1 mA
- Active-mode TX at +5 dBm: 9.1 mA
- Active-mode MCU: 61 µA/MHz
- Active-mode MCU: 48.5 CoreMark/mA
- Standby: 1.5 µA (RTC running and RAM/CPU retention)
- Shutdown: 100 nA (wake up on external events)
- Wide supply voltage range
- RF section
- 2.4-GHz RF transceiver compatible with Bluetooth low energy 5.1 and earlier LE specifications
- Excellent receiver sensitivity (–97 dBm for BLE), selectivity, and blocking performance
- Link budget of 102 dB for BLE
- Programmable output power up to +5 dBm
- Single-ended or differential RF interface
- Suitable for systems
targeting compliance with worldwide radio frequency regulations
- ETSI EN 300 328 (Europe)
- EN 300 440 Class 2 (Europe)
- FCC CFR47 Part 15 (US)
- ARIB STD-T66 (Japan)
- Development Tools and Software
- Full-feature development kits
- Multiple reference designs
- SmartRF™ Studio
- IAR Embedded Workbench for Arm®
- Code Composer Studio™ Integrated Development Environment (IDE)
- Code Composer Studio™ Cloud IDE
Description for the CC2640R2L
The CC2640R2L device is a 2.4 GHz wireless microcontroller (MCU) supporting Bluetooth ® 5.1 Low Energy and Proprietary 2.4 GHz applications. The device is optimized for low-power wireless communication and advanced sensing in medical, asset tracking, personal electronics, retail automation, and building automation markets, and applications where industrial performance is required. The highlighted features of this device include:
- Support for Bluetooth ® 5.1 features: LE Coded PHYs (Long Range), LE 2-Mbit PHY (High Speed), Advertising Extensions, Multiple Advertisement Sets, as well as backwards compatibility and support for key features from the Bluetooth ® 5.0 and earlier Low Energy specifications.
- Fully-qualified Bluetooth ® 5.1 software protocol stack included with the SimpleLink™ CC2640R2 Software Development Kit (SDK) for developing applications on the powerful Arm® Cortex®-M3 processor.
- Flash-based architecture with Cryptographic Accelerators and provision for on-chip and off-chip OAD.
- Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
- Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-97 dBm for 1Mbps PHY).
The CC2640R2L device is part of the SimpleLink™ microcontroller (MCU) platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, ZigBee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.