Features for the DLPLCRC964EVM
- Controller EVM for the DLP991U EVM
- 1-bit pattern rates up to 12,390 Hz
- 32 HSSI input data lanes with up to 3.6 Gb/s per data lane
Description for the DLPLCRC964EVM
The DLPC964 DLP® LightCrafter™ evaluation module (EVM) offers a reference design to enable faster development cycles for users of the DLPC964 controller architecture in support of the DLP991U DMD. This platform receives high-speed bit-plane data from an external FPGA board board and formats that bit-plane data prior to loading into a DLPLCR99EVM for display on the DLP991U DMD.