DP83TC812EVM-MC - DP83TC812 evaluation module for 100BASE-T1 to 100BASE-TX media converter (angled board image)

DP83TC812EVM-MC

DP83TC812 evaluation module for 100Mbs media converter

Pricing

Qty Price
+

Features for the DP83TC812EVM-MC

  • Media converter: industrial to single pair ethernet
  • RGMII interface
  • On-Board MSP430F5529 with USB-2-MDIO for register access
  • TC10 demonstration
  • VDDMAC supply for optional power rails on MAC interface

Description for the DP83TC812EVM-MC

The DP83TC812EVM-MC supports 100-Mbps speed and is IEEE 802.3bw compliant. This evaluation board is a
media converter to enable bit-error rate testing and interoperability testing. There is an onboard MSP430F5529
for use with the USB2MDIO graphical user interface tool. DP83867 is provided for copper (100BASE-TX)
support using RGMII MAC interface.

Pricing

Qty Price
+