EK-TM4C123GXL - ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit (angled board image)

EK-TM4C123GXL

ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit

Pricing

Qty Price
+

Features for the EK-TM4C123GXL

The ARM Cortex-M4F Based MCU TM4C123G LaunchPad Evaluation Kit (EK-TM4C123GXL) offers these features:

  • High Performance TM4C123GH6PM MCU:
    • 80MHz 32-bit ARM Cortex-M4-based microcontrollers CPU
    • 256KB Flash, 32KB SRAM, 2KB EEPROM
    • Two Controller Area Network (CAN) modules (requires CAN transceivers)
    • USB 2.0 Host/Device/OTG + PHY
    • Dual 12-bit 2MSPS ADCs, motion control PWMs
    • 8 UART, 6 I2C, 4 SPI
  • On-board In-Circuit Debug Interface (ICDI)
  • USB Micro-B plug to USB-A plug cable
  • Preloaded RGB quick-start application
  • ReadMe First quick-start guide



Dozens of application examples provided with the TivaWare SDK

Description for the EK-TM4C123GXL

The TM4C123G LaunchPad evaluation kit is a low-cost evaluation platform for Arm Cortex-M4F based microcontrollers (MCUs). Featuring an 80-MHz Arm Cortex-M4F central processing unit, 256kB of flash and 32 kB of static random access memory, the TM4C123GH6PM MCU provides integrated USB 2.0 support for USB host/device/on-the-go and two 12-bit analog-to-digital converter modules. The TM4C123GH6PM also includes a multitude of serial communication channels such as UART, SPI, I2C, and CAN. The design of the TM4C123G LaunchPad highlights the TM4C123GH6PM USB 2.0 device interface and additional device features such as the hibernation and PWM modules.


The EK-TM4C123GXL includes programmable user buttons and an RGB LED for custom applications. The stackable headers provide the interface to connect BoosterPack™ plug-in modules and make it easy and simple to expand the functionality of the TM4C123G LaunchPad through the Texas Instruments BoosterPack ecosystem. The TI-developed TivaWare SDK provides drivers for all peripherals and example code for dozens of applications for the TM4C123G LaunchPad.
 

Pricing

Qty Price
+